Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends your existing 4K DisplayPort connection by 10 ft. Latching male connector helps prevent accidental disconnections.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Active repeater allows clean transmission without expense of an external booster
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

Extends Your Existing DisplayPort Cable Run by 10 ft.
The dependable P579-010-4K6 (M/F) connects to your existing DisplayPort cable to extend the run by 10 feet (3.1 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to a DisplayPort-enabled television, monitor or projector. The male connector latches securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal.

Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This extension cable supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz. It’s compatible with DisplayPort 1.2 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The extension cable requires no software or external power. Just connect the female connector to your existing DisplayPort cable, and connect the latching male connector to your 4K display. The cable features an active repeater, which allows you to extend the distance between devices by 10-feet.

TAA-Compliant for GSA Schedule Purchases
The P579-010-4K6 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

P579-010-4K6 DisplayPort Extension Cable, 10 ft. (3.1 m)

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332279606
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 X 2160 (4K X 2K) 60HZ
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:4:4
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Latching or Gripping ConnectorYes
PHYSICAL
Material of ConstructionPVC + ABS/PC
Cable Jacket ColorBlack
Connector ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3MM
Wire Gauge (AWG)28
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.44
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32 to 104F (0 to 40C)
Storage Temperature Range5 to 122F (-15 to 50C)
Operating Humidity Range0% TO 85% RH, NON-CONDENSING
Storage Humidity Range0% TO 85% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.