Part Number: SMART1500LCDTXC New

The Line Interactive UPS, featuring a sleek tower design, offers reliable protection for your devices against brownouts, surges, and power interruptions. Its user-friendly LCD interface, coupled with advanced cloud monitoring capabilities, ensures convenient monitoring of your power supply, both on-site and remotely.
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Cloud-connected UPS sets up in minutes to start protecting your devices
- Create account with two-factor authentication for an additional layer of security
- NFC technology allows easy configuration of network settings from your mobile device
- Add external battery module (sold separately) to extend runtime during power outages
- Auto-restart with input power, regardless of the battery’s low charge or if its completely absent
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
1.4kVA/1kW/120V Battery Backup for Network and Retail Point-of-Sale Applications
The SMART1500LCDTXC Line-Interactive cloud-connected UPS system regulates incoming voltage and provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges, and Line noise. Its compact tower form factor is suitable for desktop, floor placement, under workstations and other locations where a taller “Rack/Tower” unit may not fit. It’s recommended for Home/office, Point-of-sale workstations, digital signage equipment, and gaming equipment.
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control load banks using a mobile app or web browser. Being able to monitor and access multiple UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) feature lets you configure network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
During short blackouts, the SMART1500LCDTXC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Once AC power is restored, the SMART1500LCDTXC restarts automatically, regardless of battery charge level, saving you a costly site visit.
NEMA 5-15R Outlets and Controllable Load Banks Protect Connected Components
Five 5-15R outlets provide battery backup and surge protection for your computer, monitor, security camera and other crucial equipment. The other five 5-15R outlets provide surge suppression only for desk lamps, speakers and other equipment regarded as non-essential during a blackout. Eaton's remote monitoring application enables individual control of two switchable load banks, allowing them to be powered on, off, or cycled remotely. This remote functionality facilitates the rebooting of equipment that is not responding, thereby eliminating the need for expensive and time-consuming on-site visit.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART1500LCDTXC can correct brownouts as low as 92V and overvoltages as high as 150V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
Easy Preventative Maintenance and Initial Troubleshooting
The SMART1500LCDTXC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker on the rear of the UPS helps prevent dangerous system overloads.
Intuitive LCD, Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
The easy-to-read LCD and two diagnostic LEDs provide vital status information, including voltage, battery level, load level and power usage. The audible alarm indicates low-battery and fault conditions. It can be disabled via the LCD or the remote monitoring app, which will still respond to silenced alarms via the app.
Communications Ports
The UPS features an RJ45 port for Ethernet connectivity, enabling the use of a cloud-based remote monitoring application. Additionally, a USB-C port is provided for direct connection to the UPS's Command Line Interface (CLI), facilitating the configuration and identification of local network parameters.
Extendable Runtime via Optional External Battery Module
By adding (optional BP24V15RT2U) External Battery Module, the on-battery runtime of the SMART1500LCDTXC can be significantly increased. This enhancement enables the UPS to sustain power over extended periods of outages, thereby providing additional runtime for heavier loads. External Battery Module limit to one per UPS unit.
Specifications
OVERVIEW
UPC Code | 037332281340 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 12 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
OUTPUT
Output Capacity (VA) | 1440 |
Output Capacity (kVA) | 1.5 |
Output Capacity (Watts) | 1000 |
Output Capacity (kW) | 1 |
Power Factor | 0.69 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (+15%/-18%) |
Output Voltage Regulation (Battery Mode) | 120V (±10%) |
UPS Output Receptacles (Surge Suppression Only) | 5 UPS outlets, 5 surge-only outlets |
Output AC Waveform (AC Mode) | Pure sine wave |
Output (Watts) | 1000 |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (10) 5-15R |
Overload Protection | 110%±10%,GOES TO FAULT AFTER 5MIN (Line Mode), 120%±10%,GOES TO FAULT IMMEDIATELY (Line Mode); 110%±10%,SHUTS DOWN IN 5 SEC (Battery Mode), 120%±10%, SHUTS DOWN IMMEDIATELY (Battery Mode) |
Customized Load Management Receptacles | 2 Load Banks: Load bank 1: 2 outlets, Load bank 2: 2 outlets |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 2 min. (1000W) |
Runtime Half Load (min.) | 10 min. (500W) |
Expandable Runtime | Yes |
Expandable Battery Runtime | Extended runtime supported via optional Tripp Lite Series 24VDC BP24V15RT2U external battery packs |
Expandable Runtime Description | BP24V15RT2U (limit 1) |
External Battery Pack Compatibility | BP24V15RT2U (limit 1) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | 8 hours (10% to 90%) |
Battery Access | Battery access door |
Battery Replacement Description | Replaceable internal batteries (see manual) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145 |
Overvoltage Correction | Input voltages between 132 and 145 are reduced by 15% |
Undervoltage Correction | Input voltages between 89 and 108 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage, and Estimated runtime in minutes. |
Switches | Power off/on, Test, & Mute. |
Alarm Cancel Operation | Power-fail alarm can be silenced via front LCD display or via Remote Monitoring Application |
Audible Alarm | UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions |
LED Indicators | Green Solid: Running on AC power, Battery Fully Charged. Green Flashing: Running on AC power, Battery charging. Red: Fault |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 380 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Rack Height | 0U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 370 |
Primary UPS Height (mm) | 200 |
Primary UPS Width (mm) | 150 |
Shipping Dimensions (hwd / in.) | 11.69 x 9.25 x 19.48 |
Shipping Weight (lbs.) | 30.86 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 7.874 x 5.906 x 14.567 |
UPS Power Module Weight (kg) | 13.00 |
UPS Power Module Weight (lbs.) | 28.660 |
Unit Dimensions (hwd / in.) | 7.874 x 5.906 x 14.567 |
Unit Weight (lbs.) | 28.660 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C ) |
Relative Humidity | 0-90% non-condensing |
AC Mode BTU / Hr. (Full Load) | 57.72 |
AC Mode Efficiency Rating (100% Load) | 98.4% |
Audible Noise | 45dB @ 1m front side |
COMMUNICATIONS
Network Management Card Description | Cloud-enabled network management interface powered by Eaton Brightlayer Remote Monitoring Application. |
Communications Interface | Near Field Communication (NFC); RJ45 Network; USB-C |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds typical (10 milliseconds max) |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); ICES (Canada); NOM (Mexico); RETIE (Colombia); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP24V15RT2U | External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA |
Documents & Downloads
Documentation
Design Resources
- Submittal Drawing for SMART1500LCDTXC
- Cloud-Connected SMART-TNC/XNC Series QuickStart Guide
- Cloud-Connected UPS Advanced User Guide SMART-TNC/XNC Series
- Eaton Brightlayer Remote Monitoring App Note -- SMART-TNC/XNC Series
- Advanced User’s Guide – SMART-TNC/TXC (SMART-XXXX)
- Cloud-Connected SMART1500LCDTXC External Battery Installation Guide
Product Literature
Product Images