Part Number: U444-2H-DL TAA

USB-C to HDMI adapter connects dual HDMI 4K displays to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.
- DisplayLink software compatible with Windows, macOS, ChromeOS, Android and Linux
- Supports UHD resolutions up to 4K @ 60 Hz to 2 HDMI displays simultaneously
- USB-C PD 3.0 pass-through port provides up to 90W charging to the host computer
- Dual power mode allows operation via laptop bus power or through the PD charging port
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
USB-C to HDMI Adapter Connects Two 4K HDMI Displays to Your USB-C Device
This USB adapter connects two independent HDMI monitors, projectors and/or televisions to the USB-C or Thunderbolt 3 port on your MacBook Pro, Chromebook or Windows laptop. It’s an ideal connector for creating video walls, giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K. The U444-2H-DL supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 36-bit Deep Color and 7.1-channel surround sound.
Built-In DisplayLink Software Ensures Operation with Any Computer Operating System
The U444-2H-DL features DisplayLink video software that works across computing platforms, making this adapter ideal for hot-desking and work-from-anywhere applications. It works with Windows, macOS, ChromeOS, Android and Linux. The adapter can also extend dual video outputs through a USB-A port on a laptop with the use of a USB-C to USB-A adapter (sold separately). Note: The host device must be able to download and install the Synaptics DisplayLink driver compatible with the host's operating system. It is recommended that the host PC have administrator access to ensure the drivers install correctly when first connecting the adapter to the host. The latest drivers can be found at the official Synaptics DisplayLink website: https://www.synaptics.com/products/displaylink-graphics.
PD 3.0 Charging Port Powers the Host
The USB-C Power Delivery (PD) 3.0 charging port on the U444-2H-DL supports up to 100W PD charging, with 10W dedicated to the functioning of the adapter and the remaining 90W charging the host (100W power adapter and matching USB-C charging cable sold separately). This is ideal for hot-desking and work-from-anywhere applications, as it eliminates the need to carry a bulky external power supply in order to charge your laptop.
TAA-Compliant for GSA Schedule Purchases
The U444-2H-DL is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports PD charging in order to charge from PD 3.0 port
- Display device(s) with HDMI input
- Compatible with all common operating systems including Windows, macOS, ChromeOS, Android and Linux
- The host must be able to download and install the Synaptics DisplayLink driver compatible with the host's operating system. It is recommended that the host PC have administrator access to ensure that the drivers install correctly when first connecting the adapter to the host. The latest drivers can be found at the official Synaptics DisplayLink web site: https://www.synaptics.com/products/displaylink-graphics.
Package Includes
- U444-2H-DL USB-C Adapter, Dual Display
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332288080 |
Device Compatibility | Computer; Laptop |
Technology | HDMI |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (2) HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4 |
Resolutions Supported | Supports dual HDMI resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz |
Supported Resolutions | 3840x4320 (4K) |
Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details | Supports x2 HDMI outputs at 4K @ 60 Hz
Note: The U444-2H-DL is capable of connecting to a USB-A port on the host when used with a USB-C to USB-A adapter |
Mirror Mode | Yes |
Mirror Mode Details | Supports x2 HDMI outputs at 4K @ 30 Hz
Note: The U444-2H-DL is capable of connecting to a USB-A port on the host when used with a USB-C to USB-A adapter |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
EDID Support | No |
DisplayPort Alt Mode | Yes |
AUDIO
Audio Specification | Supports 7.1-channel surround sound |
INPUT
Built-In Cable Length (ft.) | 0.98 |
Built-In Cable Length (in.) | 11.81 |
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Nickel |
CHARGING
Total Charging Watts | 90 |
Charging Ports / Amps | 5A |
PHYSICAL
Color | Silver |
Material of Construction | PCB, PVC, ALUMINUM |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.9MM |
Total Number of Ports | 2 |
Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.590 x 4.460 x 2.360 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.266 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% TO 85% RH (NON-CONDENSING) |
Storage Humidity Range | 5% TO 90% RH (NON-CONDENSING) |
Power Provided to Connected Device(s) | 90W |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
MST Support | Yes |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 1.4 |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Docking stations with DisplayLink software must have the appropriate driver installed in order for the docking station to function properly. The host computer should have administrator rights, or the ability to access the Synaptics DisplayLink web site and download the drivers separately if restricted by a firewall upon the initial connection between the docking station and host. The latest drivers can be found and manually installed at the following location:
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White | |
U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. |
USB Cables
Model Number | Description | |
---|---|---|
U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) |
USB Adapters
Model Number | Description | |
---|---|---|
U329-000 | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images