Part Number: B127A-111-BDTDA New TAA

Transmitter/receiver kit extends a 4K DisplayPort signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with multi-channel audio
- Power over Cable (PoC) technology provides power to either unit via Cat6 cable
- Can be daisy-chained up to 4 times (920 ft. total) via additional B127A-110-BD receivers
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
DisplayPort Extender for Digital Signage in Schools, Trade Shows and Lecture Halls
This complete transmitter and transceiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional AV cables allow. The B127A-111-BDTDA extends 4K signals from a DisplayPort source to a DisplayPort monitor up to 230 feet (70 meters) away with zero latency via user-supplied Cat6 cabling.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-111-BDTDA supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 7.1-channel surround sound via the transceiver’s TOSLINK audio output. Built-in equalization allows you to fine-tune the image quality at the remote display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the transceiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable (such as P568- or P569-Series).
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers either the transmitter or transceiver over Cat6 cable. Connect the included power supply at either end to power the entire installation. LEDs on both the transmitter and transceiver light up to indicate the system is receiving power and a signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.
Create a Daisy Chain to Achieve Even More Distance
This extender kit is capable of forming daisy-chain installations up to 920 feet (280.4 meters) from the transmitter by connecting additional B127A-110-BD transceivers (sold separately). Up to four total transceivers can be chained together, each capable of extending a 4K 60 Hz signal up to 230 feet per unit. The kit is also compatible with the B127A-010-H signal booster (sold separately), which allows the signal, when used in a daisy chain, to be enhanced up to 1,090 feet (332.2 meters) total. Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and transceiver work right out of the box with no software required. Mounting hardware is included for installing the transceiver on a wall, pole or 19-inch rack. Connect the transmitter to the source and the transceiver to the display with user-supplied DisplayPort cables (such as P580-Series). Then, connect the two units with user-supplied Cat6 Ethernet cable (such as N202-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-111-BDTDA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
Package Includes
- Transmitter
- Transceiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. (1.4 m) cord
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332288066 |
Product Type | Extender Kit |
Technology | Cat5/5e; Cat6; DisplayPort; HDMI; POC |
Host Connector | HDMI (FEMALE) |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; HDCP 2.2; DisplayPort 1.2a |
Resolutions Supported | DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 60 Hz |
Supported Resolutions | 3840x2160 (4K) |
Max Supported Video Resolution | 4K (3840 x 2160) 60 Hz |
Max. Distance (Between any 2 Units) | 230 ft |
Max Number of Ports (Entire Chain) | 4 |
Max 720P Range (ft) | 230 |
Max 1080P Range (ft) | 230 |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Maximum Distance with Booster | 400 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 2 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 230 |
Range Extension with Booster | Yes |
Range Extension using other Tripp Lite product | 230 ft. |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Extended Mode | Yes |
Extended Mode Details | x1 DisplayPort Output (4K/30 Hz)
|
Mirror Mode | Yes |
Mirror Mode Details | x1 DisplayPort Output (4K/30 Hz)
|
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Input | Displayport |
Audio Output | DisplayPort |
Audio Specification | Pass-through of Audio format includes LPCM2.0/5.1/7.1 |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V/1A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.38 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
Power Over Cable (PoC) Support | Yes |
Receiver Power Source | AC Adapter (Included); Power Over Cable |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
Side B - Connector 2 | DISPLAYPORT (FEMALE) |
Side B - Connector 3 | TOSLINK (FEMALE) |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 4 Units |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Transmitter: (1) Power = Green (Connected to external power supply/PoC from Receiver), (1) RJ45 Port = Green (Power), (1) Orange (Transmitting data to connected receiver); Receiver: (1) Power = Green (Conneceted to external power supply/PoC from transmitter); (2) RJ45 Ports = Green (Power), Orange (Receiving data from transmitter/transmitting to additional connected transceiver unit) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Mounting Location | Wall |
Number of Displays | 2 |
Form Factor/Mounting Options | Box |
Receiver Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Receiver Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Receiver Unit Weight (kg) | 0.45 |
Receiver Unit Weight (lbs.) | 1 |
Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
Shipping Weight (lbs.) | 1.23 |
Transmitter Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Transmitter Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Transmitter Unit Weight (kg) | 0.45 |
Transmitter Unit Weight (lbs.) | 1 |
Unit Dimensions (hwd / in.) | 2.170 x 10.240 x 6.460 |
Unit Packaging Type | Box |
Housing | Metal |
Mounting Details | Surface mounting brackets |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 230 |
Signal Range (ft.) | 230 |
Max 480P Range (ft) | 230 |
Transmission Distance | 230 ft |
Max 1080i Range (ft) | 230 |
Max 4K UHD Range (ft) | 230 |
Max 480i Range (ft) | 230 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | Zero Latency |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychain (up to 4 links) |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | 24AWG Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; GS; TUV; UL; cUL |
Product Certifications | EN 55032; EN 55035; NOM (Mexico); UL Listed; cUL Listed |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images