--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003-8K6 P580-003-8K6-2 P580-003-V4 P580-006-8K6 P580-006-8K6-2 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-035-4K6 P580-050 P580-050-4K6 P580-070-4K6 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P568-003
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
ARC
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Ferrite Core
No
Minimum Bend Radius
30mm
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006 P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003-8K6 P580-003-8K6-2 P580-003-V4 P580-006-8K6 P580-006-8K6-2 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-035-4K6 P580-050 P580-050-4K6 P580-070-4K6 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P568-006
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Ferrite Core
No
Minimum Bend Radius
55mm
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
1.3
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003 P580-003-8K6 P580-003-8K6-2 P580-003-V4 P580-006-8K6 P580-006-8K6-2 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-035-4K6 P580-050 P580-050-4K6 P580-070-4K6 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-003
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Signal Transmission
Bidirectional
AUDIO
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Ferrite Core
No
Minimum Bend Radius
60mm
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
Yes
Antibacterial
No
IP68 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
2.2
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003-8K6 P580-003-8K6-2 P580-003-V4 P580-006 P580-006-8K6 P580-006-8K6-2 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-035-4K6 P580-050 P580-050-4K6 P580-070-4K6 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-006
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Signal Transmission
Bidirectional
AUDIO
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Ferrite Core
No
Minimum Bend Radius
60mm
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
Yes
Antibacterial
No
IP68 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
2.2
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty