DisplayPort to HDMI over Cat6 Extender Kit, Box Transmitter/Wall Plate Receiver, 4K 60 Hz, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA
Part Number: B127A-1A1-BDFH
Extender kit with transmitter and receiver extends a 4K DisplayPort signal via Cat6 cable to an HDMI display up to 230 ft. away.
- Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Transmitter’s local port shows you the 4K image being displayed at the other end
- Stretches 230 ft. signal to 400 ft. with addition of optional B127A-010-H repeater
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
Cat6 Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The metal transmitter box and the single-gang metal wall plate receiver with metal back cover blend perfectly into the room décor.
Extends a 4K A/V Transmission up to 230 ft….or Even Farther
The B127A-1A1-BDFH extends 4K signals from a DisplayPort source device to an HDMI display up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. By adding a Tripp Lite B127A-010-H HDMI repeater (sold separately) to the application, you can extend the signal up to 400 feet (121.9 meters).
Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-1A1-BDFH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified in HDMI 2.0, with 7.1-channel surround sound. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
After you connect the included external power supply to the transmitter, Power over Cable (PoC) technology powers the receiver over Cat6 cable. LEDs on both the transmitter and receiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to install the receiver where best needed without worrying about finding a nearby AC outlet.
Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Connect the transmitter to the source with a user-supplied DisplayPort cable (such as Tripp Lite’s P580-Series). Then, connect the receiver to the display with a user-supplied HDMI cable (such as Tripp Lite’s P569-XXX-CERT or P568-XXX-2A). Finally, connect the two units with user-supplied Cat6 patch cable (such as Tripp Lite N202-Series). Mounting hardware is included for both units.
TAA-Compliant for GSA Schedule Purchases
The B127A-1A1-BDFH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (computer, media server, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- Box transmitter
- Wall plate receiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263995 |
Product Type | Extender Kit |
Technology | Cat5/5e; Cat6; DisplayPort; HDMI; POC |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | (2) HDMI (FEMALE) |
Video Ports Details | DisplayPort 1.2a; HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Resolutions Supported |
|
Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 2 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 230 |
Signal Range (m) | 70 |
Range Extension using other Tripp Lite product | 170 ft. or 230 ft. |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Extended Mode | Yes |
Extended Mode Details | x1 HDMI Port (4K/60 Hz) |
Mirror Mode | Yes |
Mirror Mode Details | x1 HDMI Port (4K/60 Hz) |
Other Tripp Lite product used to extend range | B127A-010-H or B127A-110-BH |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Ports | HDMI (FEMALE) |
Audio Ports Details |
|
Audio Input | Displayport |
Audio Output | HDMI |
Audio Specification | Pass-through of Audio format includes LPCM2.0/5.1/7.1 |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V / 1A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | Yes |
Receiver Power Source | AC Adapter (Optional); Power Over Cable |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Transmitter: (1) Power = Green (unit is receiving power); (1) RJ45 Port = Green (power), Orange (data being sent). Receiver: (1) Data = Orange (data being received from transmitter over Cat6 cabling. |
PHYSICAL
Color | Black; White |
Material of Construction | Metal |
Included Mounting Accessories | (2) Mounting Brackets, (6) Screws |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / cm.) | 11.5 x 7 x 3.38 |
Receiver Unit Dimensions (hwd / in.) | 4.528 x 2.756 x 1.331 |
Receiver Unit Weight (kg) | 0.65 |
Receiver Unit Weight (lbs.) | 1 |
Shipping Dimensions (hwd / in.) | 2.17 x 13.86 x 6.46 |
Shipping Weight (lbs.) | 2.27 |
Transmitter Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Transmitter Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Transmitter Unit Weight (kg) | 0.65 |
Transmitter Unit Weight (lbs.) | 1 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 85% RH, Non Condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
Transmission Distance | 230 ft. |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 0 |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | Yes |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | 24AWG Cat6 |
DIN Mountable | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
![]() |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) |
![]() |
N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) |
![]() |
N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
![]() |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images