- Network Interface171
- Front Panel LCD112
- TAA Compliant95
- Individually Controllable Load Banks87
- Expandable Runtime78
- Digital Current Meter68
- Energy Star Logo Flag65
- LX Network Interface65
- Battery Independent Restart62
- NUT Compatible50
- Switched Outlets36
- Unity Power Factor19
- Dual Input Cords16
- Outlet Level Metering15
- USB Charging7
- Dual Voltage5
- Pure Sine Wave Output5
- Remote Control Capability5
- Locking2
- Plexiglass Front Door2
- Pre-Installed Casters2
- Monitors temperature, humidity and contact-closure inputs. Requires UPS with SNMPWEBCARD, MONITORED PDU ...
- The SNMPWEBSOLOHV allows network users to operate the APSX6048VRNET Inverter/Charger as a managed device ...
- Operate any compatible* SmartPro or SmartOnline UPS as a managed device on your network. Monitor and ...
- MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS. Implements ...
- Tripp Lite's award-winning WatchDog Software automatically reboots locked-up or poorly performing system ...
- Tripp Lite's AS400CABLEKIT2 is designed to provide communication and shutdown capability to AS400 / iSeries ...
- This Emergency Power Off (EPO) "Y" adapter cable is designed to connect a user-supplied switch to an ...
- Tripp Lite's SNMPWEBCARD55 allows network users to operate any expansion slot-equipped Tripp Lite SmartPro ...
- Provides complete battery backup and pure sine wave power output for your desktop computer, network workstation, ...
- Provides complete battery backup and pure sine wave power output for data centers, VoIP systems and network ...
- Provides reliable 1500VA/900W power protection for your desktop computer, network workstation, homelab, ...
- 1U rack-mount UPS offers complete power protection for small network applications, including telecom, ...
- Not for sale in California, USA; for sales in California, see model SRCOOL12KE Use Tripp Lite's SRCOOL12K ...
- Provides reliable 1000VA/500W power protection for your desktop computer, network workstation, audio/video ...
- OMNI900LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting ...
- OMNIVS1500 line-interactive UPS system offers voltage regulation, surge suppression and battery support ...
- SMART2200NET intelligent line-interactive large tower UPS system protects servers, networking accessories ...
- Provides reliable 1200VA/700W power protection for your desktop computer, network workstation, audio/video ...
- Tower desktop UPS monitors and maintains AC line power with automatic voltage regulation (AVR), surge, ...
- Provides reliable 1300VA/720W power protection for your desktop computer, network workstation, audio/video ...
- OMNIVS1000 line-interactive UPS system offers voltage regulation, surge suppression and long-lasting ...
- This 120V 12A Switched Automatic Transfer Switch / ATS PDU provides a redundant power option for network ...
- Featuring true on-line operation with pure sine wave output, zero transfer time to battery and complete ...
- This Switched Automatic Transfer Switch / ATS PDU provides a redundant power option for single-corded ...