Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Power Management Tools - External SNMP Webcard Module
Part Number: SNMPWEBSOLOHV
- External SNMP/Web management accessory card module
- Simple installation and setup
- 2-year limited warranty
Overview
Tripp Lite's SNMPWEBSOLOHV allows network users to operate the APSX6048VRNET Inverter/Charger as a managed device on the network. The SNMPWEBSOLOHV enables remote monitoring of the inverter/charger using an SNMP network management platform or a web browser and provides remote viewing of status information. Optional ENVIROSENSE module provides remote temp/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices.
Specifications
OVERVIEW
UPC Code | 037332165183 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.60 x 6.10 x 7.30 |
Shipping Weight (lbs.) | 1.80 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images