Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Internal MODBUS management accessory card
  • Simple installation and setup
  • Implements MODBUS RTU protocol
  • Provides RS-422/485 and RS-232 interfaces
  • 2-year limited warranty

Overview

MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS. Implements MODBUS RTU protocol. Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register. Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time). Three sets of eight dip switches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options. Compatible with select SmartOnline® UPS models only (MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).

Features

  • MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS.
  • Implements MODBUS RTU protocol.
  • Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register.
  • Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time).
  • Three sets of 8 dipswitches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options.
  • Compatible with select SmartOnline UPS models only (The MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).

Package Includes

  • MODBUSCARD
  • Installation Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157065
PHYSICAL
Shipping Dimensions (hwd / in.)1.60 x 6.00 x 6.00
Shipping Weight (lbs.)0.55
Unit Dimensions (hwd / in.)0.600 x 2.350 x 5.280
Unit Weight (lbs.)0.11
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.