Part Number: U280-WF1-20C1-G New

Travel-sized USB-C charger provides up to 20W to quickly and efficiently charge your smartphone or tablet at home or on the move.
- Ideal for charging smartphones, tablets, e-readers and earbuds while traveling
- USB-C PD 3.0 port supports a maximum power capacity of 20W for fast charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
- Slim, flat design fits behind furniture and takes up minimal space in bags or luggage
- 2-year limited warranty
Features
20W USB Type-C Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This single-port USB charger lets you quickly and safely charge your USB-C mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your smartphone, tablet, e-reader, smartwatch, earbuds, handheld gaming console or other low-wattage device charges at its fastest possible speed. The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W) and 9V 2.22A (20W).
Gallium Nitride Technology Provides Charging Capacity in a Flat Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with mobile devices. Ideal for travel, the U280-WF1-20C1-G is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C port features auto-sensing technology that automatically adjusts to your device’s appropriate power level, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent, overcharging and short circuits. In fact, it stops charging as soon as your device’s batteries are at full capacity.
Folding Plug Design Perfectly Sized for Travel
The flat USB Type-C charger, small enough to fit in the palm of your hand, is easy to carry in your purse, suitcase, backpack or briefcase. The USB-C port is located on the bottom of the charger, which is ideal for plugging devices into outlets that are tucked behind furniture and would normally be difficult to get to with standard chargers. The NEMA 1-15P plug folds into the charger when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
Specifications
OVERVIEW
UPC Code | 037332285935 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Charger Functions | Charge |
Device Compatibility | Amazon Kindle; Headphones; Phone; Tablet; Video Game System; Watch |
Technology | USB 3.x |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 100-240V, 0.6A (Max) |
OUTPUT
Output Capacity (Watts) | 20 |
Frequency Compatibility | 50 / 60 Hz |
Continuous Output Capacity (Watts) | 20 |
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 20.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
LED Indicators | Blue - Power |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 3A |
Total Charging Watts | 20 |
Charging Method | USB |
Charging Port Type | USB C (FEMALE) |
Charging Ports Details | Charge a smartphone, tablet or other low-wattage device with up to 20W of power |
Charging Ports / Amps | 3A |
Wireless Charging | No |
Charging Amps per Port | 3A |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 3.070 x 1.380 x 0.610 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 77° to 104°F (25° to 40°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 20 to 90% RH, Non-Condensing |
Storage Humidity Range | 5 to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
GaN Technology | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed |
Product Compliance | FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) | |
U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |