Part Number: SK10C32 New

Travel charger with PD charging powers your laptop in a hotel or airport while also charging your tablet and smartphone.
- NEMA 5-15R outlet distributes AC power to connected home/office/work equipment
- Plugs directly into the wall (no cord required) for easy installation and no cable clutter
- USB-A and USB-C ports power and charge smartphones and other mobile devices
- Compact power strip fits snugly into backpack or laptop bag for convenient travel use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
1-Outlet Power Strip with USB Charging Keeps Your Devices Powered and Ready
Ideal for travel use in a hotel, airport or library, as well as your home, office, retail or industrial workstation, this Power It!® power strip/charger has a single NEMA 5-15R outlet for powering a wide range of electronic devices, including laptops and notebook computers. One USB-A port and one USB-C port share 3.4A and 32W Power Delivery (PD) charging for your smartphone, tablet and other mobile devices. All three ports can be used at the same time. The unit plugs directly into a wall outlet, avoiding annoying cord clutter.
Specifications
OVERVIEW
UPC Code | 037332288813 |
Product Type | Power Strip |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1875 |
Output Receptacles | 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 1 USB-A and 1 USB-C |
Charging Method | USB |
Charging Port Type | USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports / Amps | (2) 3.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
EMI / RFI Filtering | no |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Gray |
Material of Construction | Plastic |
Housing Color | Gray |
Mounting Holes or Slots | No |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 3.20 x 1.96 x 3.12 |
Shipping Weight (lbs.) | 0.26 |
Unit Dimensions (hwd / in.) | 3.000 x 1.640 x 2.480 |
Unit Weight (lbs.) | 0.22 |
STANDARDS & COMPLIANCE
Product Certifications | UL 498 |
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |