Part Number: PS22POPAM

Installs in your desktop’s pre-cut grommet to charge and power up to 4 devices at the same time.
- Pushes down out of the way flush with desktop surface when not in use
- 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 2 USB-A ports share 4.5A for fast charging of phones and other mobile devices
- 6 ft. input cord allows flexibility in placing devices away from wall outlet
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Fits into Your Desktop Grommet for Reliable Power and Charging
This Power It!® dock is designed for installation in your desktop’s pre-cut three-inch grommet hole. When not being used to power or charge devices, you can push down the PS22POPAM into the grommet and flush against the desktop’s surface to save valuable space. To connect devices, simply pop it up out of the hole. This Pop-Up Power and Charging Dock is ideal for home and office workstations with limited desk space.
NEMA 5-15R Outlets and USB Ports Accept a Wide Range of Electronic Devices
Two NEMA 5-15R outlets and two USB-A ports (4.5A combined) are available for powering and charging your laptop, tablet, smartphone or other devices. The six-foot input cord with right-angle plug connects to a nearby AC wall outlet.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The PS22POPAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332271914 |
Product Type | Power Strip |
Charging Form Factor | Strip |
Device Compatibility | Amazon Kindle; Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Strip |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (2) 5-15R |
Transformer Accommodation | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 4.2A |
Overcharge Protection | No |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.20 x 4.10 x 12.00 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 10.140 x 2.950 x 3.000 |
Unit Weight (lbs.) | 1.87 |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 962A |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images