Part Number: TLP26PD30WCAM
Safely charges and powers up to 5 devices, including laptops and tablets, during important workplace meetings and conferences.
- 2 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
- 300 joules protect your valuable electronics against dangerous surges and spikes
- 2 USB-A ports share 4.8A for fast charging of phones, tablets and other mobile devices
- USB-C PD 3.0 charging port delivers 18W of charging power for laptops
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Features
2-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, the TLP26PD30WCAM features a surge suppression rating of 300 joules to defend your sensitive electronic components against power surges and spikes.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptops, projector, printer and other conference-table electronics into two NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are spaced widely apart to accept bulky transformers without blocking any outlets or ports.
USB Ports Allow Safe and Rapid Charging
Two USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. They share 4.8A of charging power, which is plenty for delivering ample power to demanding devices. A USB-C PD 3.0 port delivers 18W of charging power for laptops and other larger devices. All three ports share 30W maximum.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ TLP26PD30WCAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Compact Round Design Gives You Plenty of Options for Installation and Use
Just four inches in diameter, the TLP26PD30WCAM fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the surge protector ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships. The six-foot (1.8-meter) braided power cord connects to an AC wall outlet.
Specifications
OVERVIEW
UPC Code | 037332274915 |
Device Compatibility | Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Plug Features | Right Angle |
Input Cord Gauge Type | 16 gauge |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
CHARGING
Number of Charging Ports | 3 |
Total Charging Watts | 30 |
Charging Method | USB |
Charging Port Type | (2) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports Details |
|
Charging Ports / Amps | (1) 3A / 2A / 1.5A; (2) 4.8A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 300 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Plug Color | White |
Wire Gauge (AWG) | 16 |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | No |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.60 x 4.60 x 6.30 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 4.170 x 4.170 x 1.180 |
Unit Weight (lbs.) | 1.18 |
Rubber Feet | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); ICES (Canada); UL 817 |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images