Part Number: PS26PD32WCAM

Safely charges and powers up to 5 devices, including laptops and tablets, during important workplace meetings and conferences.
- 2 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
- 2 USB-A ports share 4.8A for fast charging of phones, tablets and other mobile devices
- USB-C PD 3.0 charging port delivers 20W of charging power for laptops
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
2-Outlet Power Strip Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, the PS26PD32WCAM features two NEMA 5-15R outlets for plugging in your laptop, printer, external hard drive or other conference-table electronics. The outlets are located on opposite edges to accept bulky transformers without blocking any outlets or ports.
USB Ports Allow Safe and Rapid Charging
Two USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. They share 4.8A of charging power, which is plenty for delivering ample power to demanding devices. A USB-C PD 3.0 port delivers 20W of charging power for laptops and other larger devices. All three ports share 32W maximum.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ PS26PD32WCAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Compact Round Design Gives You Plenty of Options for Installation and Use
Less than four inches in width, the PS26PD32WCAM fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the power strip ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships. The six-foot (1.8-meter) braided power cord connects to an AC wall outlet.
Specifications
OVERVIEW
UPC Code | 037332274892 |
Device Compatibility | Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Gauge Type | 16 gauge |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1250 |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 10 |
Transformer Accommodation | (2) Yes |
CHARGING
Number of Charging Ports | 3 |
Total Charging Watts | 32 |
Charging Method | USB |
Charging Port Type | (2) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports Details |
|
Charging Ports / Amps | (1) 3A / 2A / 1.5A; (2) 4.8A |
Overcharge Protection | No |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Plug Color | White |
Power Cord Jacket Type | Braided |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 2.60 x 4.40 x 6.70 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 3.110 x 3.860 x 1.350 |
Unit Weight (lbs.) | 0.82 |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); ICES (Canada); UL 817 |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images