Part Number: TLP12POAM
Installs in your desktop’s pre-cut grommet to charge and power up to 3 devices at the same time.
- Pushes down out of the way flush with desktop surface when not in use
- NEMA 5-15R outlet distributes AC power to connected home/office equipment
- 2 USB-A ports share 4.2A for fast charging of phones and other mobile devices
- 1000 joules protect your valuable electronics against dangerous surges and spikes
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $15,000 Ultimate Lifetime Insurance
Features
Fits into Your Desktop Grommet for Reliable Power and Charging
This Protect It!® dock is designed for installation in your desktop’s pre-cut three-inch grommet hole. When not being used to power or charge devices, you can push down the TLP12POAM into the grommet and flush against the desktop’s surface to save valuable space. To connect devices, simply pop it up out of the hole. This Pop-Up Power and Charging Dock is ideal for home and office workstations with limited desk space.
USB Ports and NEMA 5-15R Outlet Accept a Wide Range of Electronic Devices
One NEMA 5-15R outlet and two USB-A ports (4.2A combined) are available for powering and charging your laptop, tablet, smartphone or other devices. The outlet features a 1000 joule rating to defend its connected computer, printer or other valuable equipment against damaging power surges and spikes. The 10-foot (3-meter) input cord with right-angle plug connects to a compatible AC wall outlet.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The TLP12POAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332271884 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Plug Features | Right Angle |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Output Receptacles | (1) 5-15R |
Circuit Breaker (amps) | 12 |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 4.2A |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 2.1A |
Overcharge Protection | No |
Charging Amps per Port | 2.1A |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1000 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 300,300,300 |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Plug Color | Black |
Power Cord Color | Black |
Mounting Location | Desktop |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.27 x 5.12 x 3.94 |
Shipping Weight (lbs.) | 1.76 |
Unit Dimensions (hwd / in.) | 3.350 x 3.540 x 2.980 |
Unit Weight (lbs.) | 1.54 |
Input Cord Color | Black |
Mounting Details | Fits 3.15-inch (80mm) standard desktop grommet hole |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); UL 962A; UL Listed; cUL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $15,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images