Clamp-On Power Strip Holder, Black
Part Number: CLAMPUSBLK
- Adjustable desk clamp fits most tabletops and other flat surfaces 0.4–2 in. thick
- Adds AC accessibility at arm’s length to avoid connecting power cords under your desk
- Accommodates most surge protectors and power strips 1.6–2.4 in. wide
- EVA foam pads on the clamp protect your desktop from scuffs and scratches
- Heavy-duty ABS construction strong and durable enough for day-to-day use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332255624 |
Accessory Type | Mounting Accessories |
Accessory Class | Power Strip Accessories; Surge Protector Accessories |
INPUT
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | Universal outlets |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | ABS |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.13 x 2.80 x 6.30 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 3.900 x 2.800 x 1.900 |
Unit Weight (lbs.) | 0.81 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |