Part Number: T050-001-USB-A
- Tester works with any USB-A cable, charger or port on your PC, laptop or tablet
- Monitor cable or charger in real time while simultaneously charging a USB-A device
- Easy-to-read digital display switches between voltage and amperage information
- Dual color LEDs indicate whether voltage or current is being displayed on screen
- Ideal for fast-testing devices/cables at a remote workspace, conference or trade show
- 3-year limited warranty
Features
System Requirements
- Computer, laptop, tablet, MacBook, Ultrabook, Chromebook or other device with a USB-A connector
Package Includes
- T050-001-USB-A Voltage and Current Tester Kit, M/F
Specifications
OVERVIEW
UPC Code | 037332222077 |
Accessory Type | Current Tester |
Accessory Class | USB Accessories |
INPUT
Voltage Compatibility (VDC) | 3.5V ~ 24V |
Input Current | 50mA - 6A |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Amperage) & Orange (Voltage) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 3.94 x 4.72 x 0.24 |
Unit Dimensions (hwd / in.) | 0.540 x 2.050 x 0.870 |
Unit Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images