Part Number: SRDRAWER4U
4U drawer mounts in EIA-standard 19 in. 2-post or 4-post rack to store tools, notes, cables, computer discs and other essential rack equipment accessories up to 50 lb.
- 4U rack-mount drawer with maximum load capacity of 50 lbs (22.7 kgs)
- Locks securely with included keys to protect contents
- Made from cold-rolled steel with black powder-coated finish
- Mounting hardware included for rack installation
- Slides smoothly out of the way into rack when not in use
- 5-year limited warranty
Overview
The SRDRAWER4U SmartRack® 4U Locking Rack-Mount Storage Drawer is a convenient way to keep tools, cables, notes and essential accessories for your rack-mounted equipment at your fingertips. Constructed using cold-rolled steel with a durable black powder-coated finish, this rack-mount drawer has a maximum load capacity of 50 lbs (22.7 kgs).
Recommended for quick storage in your data center, wiring closet, back office or anywhere else you keep rack equipment, the SRDRAWER4U mounts to your EIA-standard 19-inch 2-post or 4-post rack using the included hardware. It locks securely with the included keys to help prevent damage, tampering or theft. When not in use, the 4U drawer slides smoothly into the rack, out of the way until the next time you need a quick screwdriver or patch cable.
Features
- Keeps tools, cables, notes, computer discs, etc. at your fingertips
- Ideal for quick storage in data center, wiring closet and back office racks
- Maximum load capacity of 50 lbs (22.7 kgs)
Heavy-Duty Steel Construction Designed for Long Life
- Made from durable cold-rolled steel with black powder-coated finish
- Slides smoothly out of the way into rack when not in use
- Locks securely with included keys to protect contents
4U Drawer Mounts in EIA-Standard 19 in. 2- or 4-Post Rack
- Mounting hardware included for quick installation
Specifications
OVERVIEW
| UPC Code | 037332203182 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 9.66 x 20.87 x 20.28 |
| Shipping Weight (lbs.) | 22.00 |
| Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 28.900 |
| Unit Weight (lbs.) | 20.94 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |
Documents & Downloads
Documentation
Design Resources
Product Images





















