Mounting Clamp for Medical-Grade Power Strips
Part Number: PSCLAMP
Provides an extra measure of safety when mounting medical-grade power strips.
- Compatible with all Tripp Lite Medical-Grade Power Strips, as well as other brands
- Includes removable drip shield and power cord manager
- Clamps fit any diameter from 1 in. to 2.25 in.
- Pre-assembled for quick installation
- Use in a variety of applications, including IV poles, carts, cribs and bed rails
Overview
The PSCLAMP lets you mount a Tripp Lite medical-grade power strip to an IV pole, mobile cart, crash cart, mobile medical workstation, hospital bed rails or crib, while maintaining compliance. This clamp includes a removable drip shield that adds extra protection when there are liquids in the environment. The cord manager lets you wrap the unused power cord, eliminating a tripping hazard and protecting the cord from damage.
The clamp’s mounting adapters fit any diameter from 1 inch to 2.25 inches to work in a variety of applications. A locking nut is included. The PSCLAMP comes pre-assembled, so you simply mount it and it’s ready to use.
Features
- Compatible with all Tripp Lite Medical-Grade Power Strips, as well as other brands
- Includes removable drip shield and power cord manager
- Clamps fit any diameter from 1 in. to 2.25 in.
- Pre-assembled for quick installation
- Use in a variety of applications, including IV poles, carts, cribs and bed rails
Specifications
OVERVIEW
UPC Code | 037332171894 |
Accessory Type | Mounting Accessories |
Accessory Class | Power Strip Accessories |
INPUT
Input Cord Length (ft.) | 0 |
OUTPUT
Output Receptacles | Universal outlets |
PHYSICAL
Color | White |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 2.80 x 8.70 x 10.70 |
Shipping Weight (lbs.) | 2.30 |
Unit Dimensions (hwd / in.) | 2.800 x 8.700 x 10.700 |
Unit Weight (lbs.) | 2.0 |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
SPS406HGULTRA | Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 6 ft. Cord, Antimicrobial Protection |
![]() |
SPS415HGULTRA | Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PS-402-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord |
![]() |
PS-406-HGULTRA | Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord |
![]() |
PS-407-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord |
![]() |
PS-410-HGOEMCC | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord |
![]() |
PS-607-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord |
![]() |
PS-615-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord |
![]() |
PS410HGOEMX | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 10 ft. (3.05 m) Cord, Drip Shield |
![]() |
PS607HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord |
![]() |
PS615HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord |
![]() |
PS625HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord |
Accessories
Model Number | Description | |
---|---|---|
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images