Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CLAMPUSW

Clamp-On Power Strip Holder, White

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
ABS
Power Cord Color
Gray
Housing Color
Gray
Mounting Holes or Slots
No
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
3.900 x 2.800 x 1.900
Unit Weight (lbs.)
0.81
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
 
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
 
 
 
Mounting Holes or Slots
No
 
Unit Dimensions (hwd / in.)
2.800 x 8.700 x 10.700
Unit Weight (lbs.)
2.0
Color
White
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-in Cable Management
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
PSCLAMP2

Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
 
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Material of Construction
Metal
 
 
Mounting Holes or Slots
No
 
 
Unit Weight (lbs.)
0.530
Color
White
Cable Management
Bar
FEATURES & SPECIFICATIONS
 
Antimicrobial
Yes
Built-in Cable Management
No
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SREXTENDER

SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Rack Accessories
INPUT
 
 
 
OUTPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.