Part Number: SK60CB New

Protects your computer and other home/office electronics against dangerous power surges, spikes and line noise.
- 6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
- 1080 joules protect your valuable electronics against dangerous surges and spikes
- Plugs directly into the wall (no cord required) for easy installation and no cable clutter
- USB-A and USB-C ports power and charge smartphones and other mobile devices
- Easy-to-see green LED lets you know at a glance that your equipment is protected
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $7,500 Ultimate Lifetime Insurance
Features
6-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a surge protection rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The unit plugs directly into a wall outlet, avoiding annoying cord clutter.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
USB Charger Keeps Mobile Devices Ready for Use
One USB-C port and two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. The USB-C port has 3A and the USB-A ports 2.4A each for charging multiple devices at the same time. A green LED confirms at a glance that your equipment is protected.
Specifications
OVERVIEW
UPC Code | 037332288790 |
Product Type | Surge Protector |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | No |
Output Amp Capacity | 15 |
CONNECTIONS
Number of Ports | 3 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Green - Protected |
CHARGING
Number of Charging Ports | 3 |
Total Charging Amps | 2.4A each for 2 USB-A and 3A for USB-C |
Total Charging Watts | 1875 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
Charging Ports / Amps | (2) 2.4A; (1) 3A |
Overcharge Protection | No |
Charging Amps per Port | 2.A each for USB-A and 3A for USB-C |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | L-N, L-G, N-G |
UL1449 Let Through Rating | 500, 500, 600 |
EMI / RFI Filtering | 150KHz-100MHz |
Isolated Filter Banks | no |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.76 x 4.16 x 2.60 |
Shipping Weight (lbs.) | 0.66 |
Unit Dimensions (hwd / in.) | 5.520 x 3.920 x 2.270 |
Unit Weight (lbs.) | 0.57 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 42 (Canada); UL 1449 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $7,500 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images