Security Lock for Laptops and Peripherals, 4-Digit Combination, 6 ft. (1.83 m) Cable
Part Number: SEC6C
Theft-deterrent cable with combination lock anchors to table, desk or any other fixed structure to keep your computer and its contents secure. Compatible with security slot found on almost all laptops and docking stations.
- Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
- Top-security lock with customizable 4-digit combination
- Ideal for retail, commercial and institutional environments
- Attaches firmly to table, desk or other fixed structure
- Cable coated in protective PVC
- 1-year limited warranty
Overview
The SEC6C Combination Laptop Security Lock helps prevent thieves from walking off with your valuable computer when your back is turned. Quick, easy security for laptops and docking stations with a built-in security slot, the 6-ft. (1.83 m) cable attaches tightly to a table, desk or other fixed structure. Coated with protective PVC to deter theft, the cable resists cuts and tampering. The top-security lock connects to your device's security slot with a resettable four-digit combination. Essential for the office, classroom or anywhere else you need to maintain the utmost safety of your private information.
Features
- Compatible with security slot found on almost all laptops and docking stations
- Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
- Resettable 4-digit combination lock built for top security
- Attaches firmly to table, desk or other fixed structure
- Cable coated in protective PVC
Specifications
OVERVIEW
UPC Code | 037332200532 |
Accessory Type | Laptop Lock |
Accessory Class | Laptop & Tablet Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.00 x 5.70 x 8.60 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 0.000 x 72.000 x 0.000 |
Unit Weight (lbs.) | 0.55 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images