Part Number: SRW6USM New

Secures and organizes 6U of rack equipment up to 29.4 in. deep in network closets and other locations with limited floor space.
- Equipment mounts sideways within the 6U rack to efficiently use limited space
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Flow-through ventilation keeps equipment cool to maintain top performance
- Ships fully assembled for immediate wall-mounting with user-supplied hardware
- Provides physical equipment and media security required for PCI DSS compliance
- 5-year limited warranty
Features
Space-Saving 6U Wall-Mount Enclosure Houses 19 in. Rack Equipment up to 29.4 in. Deep
This SmartRack® cabinet is designed to house 6U of equipment, such as network switches and patch panels. It’s recommended for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way.
Equipment Mounts Sideways to Save Space
To use limited space efficiently, equipment is mounted sideways within the rack. Constructed from heavy-duty steel with a durable black powder-coated finish, the SRW6USM has a maximum load capacity of 250 pounds.
Lockable for Simple and Secure Equipment Access
The front door and removable side panels lock securely to help prevent damage, tampering or theft. Convenient top and bottom access ports with removable covers allow easy cable routing.
Generous Airflow Keeps Equipment Cool
Vented doors and built-in fans ensure a constant flow of air that cools rack-mount equipment and helps prevent overheating that can lead to costly downtime.
Easy Enclosure and Equipment Installation
The SRW6USM comes fully assembled and ready to mount to the wall using the included hardware. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 29.4 inches deep, such as network switches and patch panels.
Make It a Mobile Rack Cabinet to Take It Where Best Needed
Instead of mounting the 6U enclosure on a wall, you may install the optional SRCASTER rolling caster kit (sold separately) to smoothly wheel the rack along the floor to its destination.
Meets Payment Card Industry Standards
The SRW6USM provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance.
Specifications
OVERVIEW
UPC Code | 037332282705 |
Device Compatibility | PDU; Server |
Rack Type | Small Enclosure |
PHYSICAL
Color | Black |
Rack Height | 6U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 29.4 |
Minimum Device Depth (in.) | 3 |
Unit Dimensions (hwd / in.) | 26.600 x 39.050 x 13.900 |
Unit Weight (lbs.) | 99.8 |
Weight Capacity - Stationary (lbs.) | 250 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Details | Front and back door frames |
IP20 Rated | Yes |
STANDARDS & COMPLIANCE
Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Documents & Downloads
Declarations of Conformity
Product Images