Part Number: SRFILTER
Having an issue with dust and particle build-up inside your rack enclosure? The SRFILTER is the answer. The filter is easily installed (and replaceable) on the inside of the door in our standard 25U to 48U enclosures.
- Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
- Facilitates hot-aisle / cold-aisle data center configurations
- Fully compatible with 25U, 42U, 45U and 48U SmartRack Enclosures
Overview
The SRFILTER comes prefabricated and ready to install in standard 48U rack enclosures on the inside of the door. Vertical hook-and-loop strips will need to be trimmed accordingly to accommodate 45U, 42U and 25U enclosures. When a filter becomes dirty or worn from use, be sure to replace it. The pieces can remain attached to the door with no need for replacement.
Features
- Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
- Facilitates hot-aisle / cold-aisle data center configurations
- Comes ready to install in our standard 48U racks
- Vertical hook-and-loop strips must be trimmed accordingly to accommodate 45U, 42U and 25U enclosures
System Requirements
Package Includes
- 20" (l) x 1.5" (w) horizontal hook-and-loop strips (3 pieces)
- 40" (l) x 1.5" (w) vertical hook-and-loop strips (4 pieces)
- 7/8" diameter circular hook-and-loop pieces (12 pieces)
- Filter (1 piece)
Specifications
OVERVIEW
| UPC Code | 037332148872 |
| Accessory Type | Filter Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 4.00 x 10.90 x 15.40 |
| Shipping Weight (lbs.) | 1.80 |
| Unit Dimensions (hwd / in.) | 6.500 x 20.000 x 6.500 |
| Unit Weight (lbs.) | 2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Not applicable |
Questions & Answers
Documents & Downloads
Product Literature
Product Images