Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation

Part Number:  SRCABLETRAY

  • Safely routes cables across the top of an enclosure
  • When cabinets are lined in a row, these trays create a dedicated path for cables
  • Helps eliminate cable stress
  • Organizes cables outside of SmartRack enclosure
  • Toolless mounting on the SmartRack enclosure's top panel
  • Grounding stud provided to allow tie-in to the enclosure and facility ground
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLETRAY safely routes cables across the top of an enclosure. When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress. The SRCABLETRAY organizes cables outside of the SmartRack enclosure. It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground.

Features

  • Tripp Lite's SmartRack SRCABLETRAY safely routes cables across the top of an enclosure
  • When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress
  • The SRCABLETRAY organizes cables outside of the SmartRack enclosure
  • It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground

Package Includes

  • SRCABLETRAY trough section (1)
  • Support Sections (2)
  • #8-32 x 1/4 Phillips Screws (8)
  • M6 Lock Washers (4)
  • M6 Hex Nuts (2)
  • 24-inch Ground Cable (1)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140784
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.80 x 12.30 x 21.80
Shipping Weight (lbs.)10.10
Unit Dimensions (hwd / in.)4.600 x 12.320 x 21.140
Unit Weight (lbs.)9
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.