Part Number: NCM-DIN02-02

Install along a DIN rail to organize copper and fiber network cabling and help prevent tangling and clutter.
- Set of 2 cable rings and mounting clips organizes cabling without additional equipment
- Durable plastic construction ideal for industrial network applications and IT closets
- Allows equipment mounting at multiple angles, including vertical and horizontal
- 2U D-rings and mounting clips install easily with no additional tools required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Eliminates Cable Strain and Eases Clutter Along Your DIN Rail
This two-pack of high-strength polycarbonate D-rings easily installs on your DIN rail as a versatile cable management solution. Mount them at custom intervals to route your bundled copper and fiber network cables horizontally, vertically or around installed equipment. Organizing your cables eliminates stress, prevents tangling and cable clutter, and improves airflow to help keep equipment cool.
Comes with D-Rings and Mounting Clips for Easy Installation
Two DIN-rail mounting clips are also included with NCM-DIN02-02. No additional tools are needed to install the D-rings and clips, which are recommended for managing cable installations without the use of cable trays or baskets.
Package Includes
- (2) 2U cable rings
- (2) DIN-rail mounting clips
Specifications
OVERVIEW
UPC Code | 037332288899 |
Accessory Type | Cable Management Accessories; Cable Support |
Cable Management System Component Type | Accessory |
Accessory Class | Networking Accessories |
PHYSICAL
Color | Black |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 3.440 x 1.653 x 3.575 |
Unit Weight (lbs.) | 0.17 |
Cable Manager Form Factor | Horizontal; Vertical |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
N261-010-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.1 m) | |
N261-015-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.6 m) |
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SR42UB | SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels | |
SR45UB | 45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels | |
SRW12US | SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back | |
SRW15US | SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back | |
SRW6U | SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure |