SmartRack Service Entrance Hood for Rack Cabinets, Black
Part Number: SRSEHOOD
Rugged sheet metal hood prevents dust, debris and moisture from entering your rack cabinet through the top.
- Protects rack equipment from overhead drips, dust and spills
- Mounts to any full-size rack enclosure with top cable access ports
- All installation hardware and rubber grommet edging included
- 5-year limited warranty
Features
Prevents Dust, Debris and Moisture from Damaging Rack-Mount Equipment from Above
This SmartRack® Service Entrance Hood provides cable management and environmental protection at the same time. The black sheet metal hood mounts to the top of your full-size rack enclosure, allowing equipment cables to enter the rack without letting in water, dust and other debris. The SRSEHOOD covers the cable access holes on the rack’s top panel and mitigates infiltration of moisture into the rack. Mounting hardware and rubber gasket material are included.
System Requirements
Works with all Tripp Lite SmartRack full-size rack enclosures
Package Includes
- SRSEHOOD Service Entrance Hood
- Rubber grommet edging
- Mounting hardware
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332266941 |
Accessory Type | Cable Management Accessories |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Unit Dimensions (hwd / in.) | 6.670 x 9.480 x 4.880 |
Unit Weight (lbs.) | 2.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |