Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

Part Number:  SRCABLETRAYEXP

  • Adds an additional level of cable routing to the SRCABLETRAY
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • Helps eliminate cable stress
  • Organizes cables outside of SmartRack enclosure
  • Toolless mounting on the SmartRack enclosure's top panel
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part). When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables. The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure. Convenient, toolless mounting on the top panel of the SmartRack enclosure.

Features

  • Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part)
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure
  • Convenient, toolless mounting on the top panel of the SmartRack enclosure

Package Includes

  • SRCABLETRAYEXP expansion sections (2)
  • #8-32 x 1/4 Phillips Screws (8)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140791
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.30 x 12.10 x 21.80
Shipping Weight (lbs.)8.80
Unit Dimensions (hwd / in.)2.200 x 12.130 x 21.140
Unit Weight (lbs.)4
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.