Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures

Part Number:  SRSTABILIZE

  • Anti-tip stabilizer plate for 25/42/45/48U cabinets
  • Front stabilizer brace helps prevent rack tipping
  • Anti-tip stabilizer plate is flush with floor
  • Can be secured to floor with user-supplied bolts
  • Cold rolled steel with black finish
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

SmartRack® SRSTABILIZE is an anti-tip stabilizer plate for 25U, 42U, 45U and 48U rack enclosure cabinets. This anti-tip stabilizing plate kit provides extra stability for standalone enclosures. The front stabilizer brace is flush with the floor and helps prevent the rack from tipping. SRSTABILIZE can be secured to the floor with user-supplied bolts.

Features

  • SRSTABILIZE is an anti-tip stabilizer plate for 25, 42, 45 and 48U rack enclosure cabinets
  • Provides extra stability for standalone enclosures
  • The front stabilizer brace is flush with the floor and helps prevent the rack from tipping
  • Can be secured to the floor with user-supplied bolts

Package Includes

  • Stabilizer plate, fasteners to connect plate to rack base
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144591
Accessory TypeRackmount Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.80 x 10.70 x 28.75
Shipping Weight (lbs.)15.40
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.