SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
Part Number: SRBOLTDOWN
- Bolt-down Kit for cabinets and racks
- Enables SmartRack to be secured to concrete floor
- Provides extreme stabilization and security
- Includes required nuts and bolts
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRBOLTDOWN provides extreme stabilization and security for cabinets and racks. The bolt-down kit enables SmartRack to be secured to a concrete floor. SRBOLTDOWN includes four concrete inserts, four bolts and four fender washers.
Technical Notes:
We recommend using a 1/2" concrete drill. Hole must be 4.5" to 4.75" deep. Mark the hole, drill the hole, then tap the anchor into the hole. Thread the bolt into the anchor a few threads only. Tap the bolt with a hammer (with anchor attached) until it bottoms out in the hole, then tighten the bolt.
Specifications
OVERVIEW
UPC Code | 037332144607 |
Accessory Type | Rackmount Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.06 x 4.13 x 6.02 |
Shipping Weight (lbs.) | 1.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images