SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack
Part Number: SRLADDERATTACH
- Allows overhead cable ladder to attach to 2-post or 4-post racks and terminate on the wall
- Can attach parallel or perpendicular
- All hardware needed is included
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRLADDERATTACH allows an overhead cable ladder (SRCABLELADDER) to be attached to our 2 post rack (SR2POST), 4 post rack (SR4POST) and terminate on the wall. SRLADDERATTACH includes all hardware needed to create two connections (the ladder to one rack and the wall or from one rack to another). When connecting to the 2 post or 4 post racks they can be attached either parallel with the rack structure or perpendicular to the rack structure.
Features
- Allows an overhead cable ladder (SRCABLELADDER) to be attached to our 2 post rack (SR2POST), 4 post rack (SR4POST) and terminate on the wall
- Includes all hardware needed to create two connections (the ladder to one rack and the wall, or from one rack to another)
- When connecting to the 2 post or 4 post racks they can be attached either parallel with the rack structure or perpendicular to the rack structure
Specifications
OVERVIEW
UPC Code | 037332150646 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.38 x 20.67 x 2.76 |
Shipping Weight (lbs.) | 2.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images