Dual-Port USB Car Charger - 30W PD Charging, USB-C (18W) & USB-A (12W), USB-C to Lightning Cable, White
Part Number: U280-C02-30W-K
2-port car charger with USB-C to Lightning cable charges 2 tablets, smartphones and other USB-C or USB-A devices at the same time.
- 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
- Maximum charging power output of 30W: 18W USB-C PD 3.0 and 12W USB-A
- Easy-to-see green LED indicates charger is receiving power and ready to use
- Includes MFi-certified 4 ft. USB-C to Lightning cable for connecting Apple devices
- Compatible with Apple, Android, Windows and Amazon mobile devices
- 2-year limited warranty
Features
USB Car Charger Safely Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual-port USB car charger lets you quickly and safely charge two USB mobile devices at the same time. You and a passenger can connect your smartphones, tablets, notebooks or power banks, to name just a few compatible devices, to ensure satisfactory battery charge when you reach your destination.
A Combined 30W of Charging Power Feeds Your Power-Hungry Devices
When used together, the USB-C and USB-A ports support up to 30W of charging power. The USB-C PD 3.0 port can support up to 18W (5V 3A or 9V 2A) to keep mobile devices at capacity. The USB-A port can support up to 12W (5V 2.4A) to reliably charge smartphones and tablets.
Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in and connect your devices’ USB cables (or the included USB-C to Lightning cable) for fast, convenient mobile charging. An easy-to-see green LED indicates the charger is receiving power. The U280-C02-30W-K is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-A, USB-C or Thunderbolt 3 charging ports.
System Requirements
Vehicle with standard 12V DC power outlet
Package Includes
- U280-C02-30W-K Dual-Port USB Car Charger, White
- USB-C to Lightning cable, 4 ft. (1.2 m)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332260901 |
Device Compatibility | Phone; Tablet |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60 Hz |
Input Current | 4.0A (Max) |
POWER
Power Consumption (Watts) | 30 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green - Power |
CHARGING
Number of Charging Ports | 1 |
Total Charging Watts | 30 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
Charging Ports Details | USB-C: 5V 3A, 9V 2A (18W) USB-A: 5V 2.4A (12W) |
Charging Ports / Amps | 3A |
Compatible Devices | Portable Speaker; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Cable Jacket Color | White |
Unit Dimensions (hwd / in.) | 2.420 x 1.280 x 0.770 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 86 °F (0 to 30 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 30 ~ 90% RH, Non-Condensing |
Storage Humidity Range | 10 ~ 90% RH, Non-Condensing |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | Car Cigarette Lighter |
Side B - Connector 1 | USB C (FEMALE) |
Side B - Connector 2 | USB A (FEMALE) |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
Lightning Charging Cables
Model Number | Description | |
---|---|---|
![]() |
M100AB-01M-WH | Safe-IT USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 1 m (3.3 ft.) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-WH | USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-006-WH | USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images