Part Number: U444-06NHDV4K6B New

USB-C adapter connects an HDMI, DVI or VGA display to the USB-C or Thunderbolt 3 port on your MacBook, Chromebook or Windows laptop.
- Transmits video signals from sources supporting USB DisplayPort Alt Mode
- Connects HDMI, DVI and VGA with no need to carry separate adapters for each display
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- Low-profile design is easy to carry in a laptop bag, briefcase or purse
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Connects a DVI, VGA or 4K HDMI Display to Your USB-C or Thunderbolt 3 Device
No more carrying around separate adapters to match various monitors, projectors and televisions. This USB-C adapter connects your MacBook, Chromebook, Windows laptop, PC, tablet or smartphone to a DVI, VGA or 4K HDMI display. The simple all-in-one solution for displaying video content on a larger screen, the U444-06NHDV4K6B is ideal for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage at trade shows.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits 4K Video with HDR and 4:4:4 Color
The U444-06NHDV4K6B supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz, as well as 48-bit Deep Color and 7.1-channel surround sound. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K Amazon and Netflix content with no complications. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
No Need to Upgrade to an Expensive New Display
The all-in-one unit also features separate DVI and HD15 ports, in addition to HDMI. This allows you to continue using an existing DVI or VGA display, instead of investing money in something new. Both the DVI and HD15 ports support 1920 x 1200, including 1080p, at 60 Hz. Note: HDMI and DVI ports cannot be used simultaneously. Port priority is VGA>DVI>HDMI.
Ready to Use Right Out of the Package
The plug-and-play USB-C all-in-one adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and all other laptops, tablets and devices equipped with a female USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. The low-profile adapter is easy to carry in a purse, briefcase or laptop bag for connecting on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
- Display device with HDMI, DVI or VGA input
Package Includes
- U444-06NHDV4K6B USB-C Multiport Adapter, Black
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332285102 |
Product Type | USB-C Video Adapter |
Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV |
Technology | DVI; HDMI; VGA/SVGA |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | DVI-D DUAL LINK (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (1) DVI-D DUAL LINK (FEMALE); (1) HD15 (FEMALE); (1) HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; HDCP 2.2 |
Resolutions Supported | HDMI: 3840 X 2160 @ 60HZ; DVI: 1080P @ 60HZ; VGA: 1920 X 1200 @ 60HZ |
Supported Resolutions | 1920x1080 (1080p); 1920x1200; 3840x2160 (4K) |
Max Supported Video Resolution | HDMI: 3840 X 2160 @ 60HZ; DVI: 1080P @ 60HZ; VGA: 1920 X 1200 @ 60HZ |
Extended Mode | Yes |
Extended Mode Details | Capable of extending a desktop to a single display only. Additional connected displays will mirror the video content in SST Mode. When using multiple ports at once the priority is VGA>DVI>HDMI. The HDMI and DVI ports cannot be used simultaneously. |
Mirror Mode | Yes |
Mirror Mode Details | Capable of mirroring video output in the following output combinations:
Note: the HDMI and DVI ports cannot be used simultaneously. Port priority is VGA>DVI>HDMI. |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | No |
DisplayPort Alt Mode | Yes |
INPUT
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Source Type | Bus |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | TPE + ABS |
Cable Jacket Color | Black |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 3.9MM |
Wire Gauge (AWG) | 34/32/28 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Total Number of Ports | 3 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.15 |
Unit Dimensions (hwd / in.) | 0.600 x 1.800 x 3.300 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
USB Hub Ports | No |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Multi-Resolution Support | No |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; IEC/EN 63000 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images