Part Number: PCE-1G-02-NIC

Adds 2 Gigabit Ethernet RJ45 ports to a computer's motherboard via a 4-lane PCI Express (PCIe) slot.
- Adds two 1G network ports to a single four-lane PCI Express slot in a desktop PC
- Based on Intel I350 chipset for superior functionality in complex network applications
- Compliant with IEEE 802.ab, 802.3u, 802.3 az, 802.1Q and 802.1ad
- Includes a low-profile mounting bracket for low-profile PC builds
- Compatible with Windows and Linux operating systems
- 2-year limited warranty
Features
Adds Dual Gigabit Ethernet Ports to Your Desktop Computer
The high-performance PCE-1G-02-NIC connects to your desktop computer’s motherboard and adds two 10/100/1000 Mbps RJ45 ports via an available four-lane PCI Express (PCIe) slot. Based on the bridgeless Intel I350 controller, this adapter is a 1 Gbps networking innovation for enterprise and data center applications. Add multiple Ethernet ports to dual-homed proxy or gateway systems for added security and redundant connectivity for uninterrupted network connections.
Recommended for VM Environments
This PCIe network interface card (NIC) is ideal for Virtual Machine (VM) environments with multiple operating systems that require shared or dedicated NICs. It also is a valuable addition to desktop PC servers and workstations with few PCIe slots available in which turning one RJ45 port into two is beneficial.
Loaded with the Latest Features
The PCE-1G-02-NIC supports common IEEE standards, including 802.3ab (1000Base-T Gigabit Ethernet), 802.3u (100base-TX), 802.3az, 802.1Q (VLAN) and 802.1ad. The high-performing bridgeless design supports PCI Express Gen 2.1 5GT/s x4, compatible with PCIe x8 or x16.
Innovative Power Management Features for Enterprise and Data Centers
Energy Efficient Ethernet (EEE) and DMA coalescing increase efficiency and reduce power consumption for enterprise and data center applications. Scalable iSCSI performance delivers cost-effective SAN connectivity. The PCE-1G-02-NIC also supports jumbo frames, VMDq, DPDK, PXE, WOL and FCoE. Flexible I/O virtualization is ideal for port partitioning and quality of service (QoS) of up to 32 virtual ports.
Installs in Minutes
The halogen-free adapter is compatible with copper UTP cabling, including 1000Base-T Cat5e/Cat6 or higher up to 100 meters, 100Base-Tx Cat5/Cat5e/Cat6 or higher up to 100 meters, and 10Base-T Cat3/4/5/5e/6 or higher up to 100 meters. The PCE-1G-02-NIC can be installed with either a standard or low-profile bracket (both are included).
System Requirements
- Requires an available PCI Express (PCIe) x4/x8/x16 slot
- Compatible with Windows and Linux operating systems
Package Includes
- PCE-1G-02-NIC 2-Port Gigabit Ethernet Network Card
- Low-profile bracket
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332286390 |
Technology | PCIe |
CONNECTIONS
Number of Ports | 2 |
PHYSICAL
Color | Green |
Shipping Dimensions (hwd / in.) | 1.06 x 6.18 x 4.92 |
Shipping Weight (lbs.) | 0.15 |
Unit Dimensions (hwd / in.) | 4.720 x 2.720 x 4.650 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 131F (0 to 55C) |
Storage Temperature Range | -40 to 158F (-40 to 70C) |
Operating Humidity Range | 35% to 90%, non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); IEEE 802.1q Tagged VLAN; IEEE 802.3 10Base-T; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-015-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) | |
N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images