Part Number: P130-06N-DP-8K New

Connects an HDMI video/audio source device to an 8K DisplayPort monitor.
- Recommended for home theaters, digital signage, trade shows and classrooms
- Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) with High Dynamic Range (HDR)
- Delivers robust 7.1-channel surround sound to your display’s speakers
- Plug-and-play operation: no software required means easy, immediate installation
- 3-year limited warranty
Features
Connects an HDMI Audio/Video Source to an 8K DisplayPort Monitor
The P130-06N-DP-8K lets you connect your existing 8K DisplayPort monitor or projector to an HDMI audio/video source, like a Blu-ray player, laptop or media server. Ideal for home theaters, trade shows, office presentations, lectures and digital signage, this active adapter video converter saves you the extra cost of adding a new HDMI display to your application.
Transmits 8K Video and Digital Audio with HDR and 4:4:4 Color
The P130-06N-DP-8K supports Ultra HD 8K resolutions up to 7680 x 4320 at 30 Hz with 7.1-channel surround sound and 36-bit True Color. It supports High Dynamic Range (HDR), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 encryption allows you to stream 8K content with no loss in resolution. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or for using your HDTV as a PC monitor.
Also Connects a DVI or Mini-DVI Source
With an optional HDMI-to-DVI or -mini-DVI adapter (such as the P566 Series, sold separately), you can also use this active converter to connect your 8K DisplayPort monitor to a DVI or mini-DVI source.
Plug-and-Play Operation for Quick Setup and Immediate Use
The HDMI-to-DisplayPort converter works right out of the box with no software required. If extra power is needed, connect its built-in USB plug to your laptop’s USB-A port. This cable is small enough to fit into your briefcase, backpack or laptop bag so you can take it with you wherever you go.
System Requirements
- Source device with HDMI output (Blu-ray player, media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
- Connected device must support 8K video resolution to achieve 8K display
Package Includes
- P130-06N-DP-8K 8K HDMI to DisplayPort Active Converter, M/F, 1 ft. (0.3 m)
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332288653 |
Product Type | Video Adapter |
Technology | DisplayPort; HDMI |
VIDEO
Video Input | HDMI (MALE) |
Video Output | DISPLAYPORT (FEMALE) |
Max Supported Video Resolution | 7680 X 4320 30HZ (8K) |
Max Supported Color Depth | 36-bit True Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Color | Black |
Material of Construction | PVC, PC + ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8MM |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 0.98 |
Cable Length (in.) | 11.81 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.32 x 6.50 |
Unit Dimensions (hwd / in.) | 0.600 x 2.500 x 14.000 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 113 F (-10 TO 45 C) |
Storage Temperature Range | 14 TO 158 F (-10 TO 70 C) |
Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
Power Provided to Connected Device(s) | BULIT-IN USB-A CABLE PROVIDES 5V OF POWER TO CONNECTED DEVICE; CONNECTED POWER SHOULD BE NO LESS THAN 5V/500mA |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 1.4 |
HDCP Specification | 1.4; 2.2; 2.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; ICES (Canada) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
P580-003-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) | |
P580-006-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images