Part Number: B127F-1A1-MMDDA New TAA

Transmitter/receiver kit extends a 4K DisplayPort signal via multimode fiber cable to a DisplayPort monitor up to 985 ft. away.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- Supports uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
- Extends the touchscreen ability of interactive flat-panel monitors
- Local HDMI port connects displays with different resolutions without affecting 4K signal
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
When extending keyboard and mouse functionality through the USB Micro-B port, be sure that the cable supports data transfer. U050-006 will support this application.
Features
DisplayPort Extender for Digital Signage in Schools, Trade Shows and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and digital signage applications where the source and display are farther apart than conventional AV cables allow. The B127F-1A1-MMDDA extends 4K video and stereo audio signals from a DisplayPort (DP) source device to a DisplayPort monitor up to 985 feet (300 meters) away via user-supplied duplex multimode LC fiber cabling.
Transmits Crystal-Clear 4K DisplayPort Video with Multi-Channel Audio and 4:4:4 Color
The B127F-1A1-MMDDA supports Ultra HD 4K video resolutions up to 3840 x 2160 at 60 Hz with full, rich uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio. Built-in equalization automatically fine-tunes the image quality at the remote display with no time-consuming manual fiddling needed. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
DIP Switches Extend Your Choice of USB, IR or RS-232 Signals
The DIP switches on both the transmitter and receiver can be adjusted to let you choose from the USB 1.1, bi-directional IR and RS-232 functions. Only one function can be extended at a time.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Connect the transmitter to the source and the receiver to the display with DisplayPort cables (such as P580-Series). Then, connect the two units using a duplex multimode LC fiber cable (N820-Series). Connect an optional display to the transmitter’s local HDMI output to monitor the image connected to the remote receiver. The local port allows connection of displays with lower resolutions, such as 720p and 1080p, without affecting the 4K 60 Hz signal transmission to the receiver.
TAA-Compliant for GSA Schedule Purchases
The B127F-1A1-MMDDA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
- Fiber Ethernet cables must support 10 Gbps or higher
Package Includes
- Transmitter
- Receiver
- (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A) with 4.5 ft. (1.4 m) cord
- (8) International plug adapters (North America, Europe, Australia, United Kingdom)
- (2) Sets of mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332288059 |
Product Type | Extender Kit |
Technology | DisplayPort; HDMI; IR; Fiber |
Host Connector | DISPLAYPORT (FEMALE) |
Mode Type | Multimode |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | DISPLAYPORT (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Video Ports Details | DisplayPort 1.2a; HDCP 1.4; HDCP 2.2 |
Resolutions Supported | DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 60 Hz |
Max Supported Video Resolution | 4K (3840 x 2160) 60 Hz |
Max. Distance (Between any 2 Units) | 985 ft. |
Max Number of Ports (Entire Chain) | 2 |
Max 1280 x 720 (720p) Range (ft) | 985 |
Max 1920 x 1080 (1080p) Range (ft) | 985 |
Max 1920 x 1200 Range (ft) | 985 |
Max 2560 x 1600 Range (ft) | 985 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 985 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 985 |
Recommended Cabling | N820-XXM-OM4/OM5 Series |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 985 |
AUDIO
Audio Input | Displayport |
Audio Output | DisplayPort |
Audio Specification | 8-CHANNEL LPCM, AC-3, DTS DIGITAL AUDIO |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | Yes |
Receiver Power Source | AC Adapter (Included); Power Over Cable |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | MICRO-USB B (FEMALE) |
Side A - Connector 2 | DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Tx: x3 ORANGE (Link Indicator, Local, Source Connectio), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
Receiver Unit Weight (kg) | 0.23 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 3.27 x 13.54 x 5.91 |
Shipping Weight (lbs.) | 3.06 |
Transmitter Unit Dimensions (hwd / cm.) | 128 x 29.7 x 100.0 |
Transmitter Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
Transmitter Unit Weight (kg) | 0.23 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 3.270 x 13.540 x 5.910 |
Unit Packaging Type | Box |
Housing | Metal |
Mounting Details | Wallmount |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
Signal Range (ft.) | 985 |
Wavelength | 850nm |
Transmission Distance | 985 ft. (300 m) |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
All-in-One Kit | Yes |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-10M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-25M-OM5 | 100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 25 m |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images