Part Number: B127A-1A1-BDBDA New TAA

DisplayPort extender kit with transmitter and receiver extends a 4K signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with multi-channel audio
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Extends the touchscreen ability of interactive flat-panel monitors
- Transmitter’s local HDMI port shows you the 4K image being displayed at the other end
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
When extending keyboard and mouse functionality through the USB Micro-B port, be sure that the cable supports data transfer. U050-006 will support this application.
Features
DisplayPort Extender for Digital Signage in Schools, Trade Shows and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional AV cables allow.
Extends a 4K AV Transmission up to 230 ft.
The B127A-1A1-BDBDA extends 4K signals from a DisplayPort source to a DisplayPort monitor up to 230 feet (70 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H HDMI repeater or B127A-110-BH transceiver (both sold separately) to the application, you can extend the signal up to 400 feet (122 meters) or 460 feet (140 meters), respectively.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-1A1-BDBDA supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. Built-in equalization allows you to fine-tune the image quality at the remote display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable (such as P568- or P569-Series). This port does not support multi-resolution capabilities, so the connected monitor must also support 4K at 60 Hz to function properly.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers either the transmitter or receiver over Cat6 cable. Connect the included power supply at either end to power the entire installation. LEDs on both the transmitter and receiver light up to indicate the system is receiving power and a signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.
DIP Switches Extend Your Choice of USB or IR
The DIP switches on both the transmitter and receiver can be adjusted to let you choose from the USB 1.1 or bi-directional IR functions. Choose to control the source device via keyboard and mouse or IR remote control from the display end of the installation. Only one function can be extended at a time.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver work right out of the box with no software required. Mounting hardware is included for installing both units on a wall, pole or 19-inch rack. Connect the transmitter to the source and the receiver to the display with user-supplied DisplayPort cables (such as P580-Series). Then, connect the two units with user-supplied Cat6 Ethernet cable (such as N202-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-1A1-BDBDA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
Package Includes
- Transmitter
- Receiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. (1.4 m) cord
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332288073 |
Product Type | Extender Kit |
Technology | Cat5/5e; Cat6; HDMI; POC |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.4 |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 170 ft. or 230 ft. |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Extended Mode | Yes |
Extended Mode Details | x1 HDMI (4K/60 Hz) |
Mirror Mode | Yes |
Mirror Mode Details | x1 HDMI (4K/60 Hz) |
Other Tripp Lite product used to extend range | B127A-010-H or B127A-110-BH |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Ports | DISPLAYPORT (FEMALE) |
Audio Ports Details | Supports pass-through of audio formats including LPCM2.0/5.1/7.1 |
Audio Input | Displayport |
Audio Output | Toslink; DisplayPort |
Audio Specification | Supports pass-through of Audio format includes LPCM2.0/5.1/7.1; TOSLINK Audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V / 1A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.381 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter or Receiver (Included) |
Power Over Cable (PoC) Support | Yes |
Receiver Power Source | AC Adapter (Included); Power Over Cable |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side A - Connector 4 | (2) 3.5MM (FEMALE); MICRO-USB B (FEMALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | TOSLINK (FEMALE); (2) 3.5MM (FEMALE) |
Side B - Connector 5 | TOSLINK (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (x1 per TX/RX unit) = Green; RJ45 (x1 per TX/RX unit) Green = Power, RJ45 (x1 per TX/RX unit) Orange = Transferring Data |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Mounting Location | Wall |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Receiver Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Receiver Unit Weight (kg) | 0.4536 |
Receiver Unit Weight (lbs.) | 1 |
Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
Shipping Weight (lbs.) | 1.00 |
Transmitter Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Transmitter Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Transmitter Unit Weight (kg) | 0.4536 |
Transmitter Unit Weight (lbs.) | 1 |
Unit Dimensions (hwd / in.) | 2.170 x 10.240 x 6.460 |
Unit Packaging Type | Box |
Mounting Details | Surface mount brackets |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104F (0 to 40C) |
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
Transmission Distance | 230 ft. (70 m) |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 0 |
USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; GS; TUV; UL; cUL |
Product Certifications | NOM (Mexico) |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
USB Cables
Model Number | Description | |
---|---|---|
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images