USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m)
Part Number: U040-006-C-5A
USB-C cable provides up to 20V 5A (100W) of power—more than enough to charge large-capacity mobile devices, such as the MacBook Pro®. Also connects smartphones, computers, wall chargers and other USB-C devices.
- Power output up to 5A for fast-charging large mobile devices
- Supports data transfer speeds up to 480 Mbps
- Reversible USB-C plugs on both ends for fumble-free connection
- Integral strain relief protects against stress and cracking
- Backward compatible with previous USB generations
- 3-year limited warranty
Features
- Power output up to 20V 5A (100W) for fast-charging large mobile devices, such as MacBook Pro
- Recommended for connecting smartphones, tablets, computers, wall chargers and other USB-C devices
- Supports USB 2.0 data transfer speeds up to 480 Mbps
- Backward compatible with previous USB generations
Reversible USB-C Male Connectors
- Fumble-free reversible plugs connect in either direction to ensure fast, easy connection every time
Premium Construction
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Foil and braid shielding delivers reliable, error-free signal quality and EMI/RFI protection
System Requirements
- Devices with USB-C female connectors
Package Includes
- USB 2.0 Hi-Speed Cable with 5A Rating, USB-C to USB-C (M/M), 6 ft.
Specifications
OVERVIEW
UPC Code | 037332202871 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.0MM |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images