USB 5-Pin Mini-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)
Part Number: U040-006-MINI
Connect devices with a 5-Pin Mini-B connector to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computer
- 6-ft. USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- Supports USB 2.0 data transfer rates up to 480Mbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-ft. USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair / 20AWG Power pair; Supports 500mA current
System Requirements
- A device with a 5-Pin Mini-B connector
- A tablet, laptop, ultrabook or computer with a USB Type-C (USB-C) port.
Package Includes
- USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male Cable - 6-ft.
Specifications
OVERVIEW
UPC Code | 037332188601 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5MM |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U040-06N-MIC-F | USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images