Part Number: U040-000-MIC-F
Connects your USB-C device to a USB-A host port using your existing USB Micro-B cable.
- Supports data transfer speeds up to 480 Mbps
- Reversible USB-C plug provides fumble-free connection
- Gold-plated contacts for maximum conductivity and minimum data loss
- Backward compatible with previous USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U040-000-MIC-F USB 2.0 Hi-Speed Adapter (M/F) allows you to connect an existing USB Micro-B cable between the USB-C port on your computer, laptop or tablet and a USB-A host port. This allows you to sync and charge your USB-C device without the extra expense of a new USB-C cable.
The portable, compact adapter supports USB 2.0 data transfer speeds up to 480 Mbps. The reversible USB-C male connector plugs into a USB-C port in either direction for fast, fumble-free connection every time.
Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. The U040-000-MIC-F is backward compatible with previous USB generations.
Features
- Recommended for charging or synchronizing data on your USB-C computer, laptop or tablet
- Supports USB 2.0 data transfer speeds up to 480 Mbps
- Backward compatible with previous USB generations
Reversible USB-C Male Connector
- Fumble-free reversible plug connects in either direction to ensure fast, easy connection every time
Premium Construction
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
System Requirements
- USB-A host
- Device with USB-C female connector
- USB 2.0 Micro-B cable
Package Includes
- U040-000-MIC-F USB 2.0 Hi-Speed Adapter, USB-C to USB Micro-B (M/F)
Specifications
OVERVIEW
UPC Code | 037332205032 |
Technology | USB 2.0 (High Speed) |
INPUT
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
PHYSICAL
Color | Gray |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 2.76 x 1.57 x 0.50 |
Shipping Weight (lbs.) | 0.01 |
Unit Dimensions (hwd / in.) | 0.240 x 0.400 x 0.980 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images