Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Flat USB 3.1 Gen 2 cable connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
  • Flexible flat design helps prevent inconvenient tangling and allows easy bending
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Supports 5A (100W) power output for charging and powering large-capacity mobile devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • 3-year limited warranty

Features

Flat USB-C Cable Connects 2 USB-C Devices, Including MacBooks and Smartphones
This USB-C cable (M/M) connects, for instance, a Windows laptop to a docking station, your smartphone to a wall charger, or an external hard drive to a MacBook Pro computer or tablet. The cable is compatible with any device with a USB-C or Thunderbolt 3 port.
Transfers Data and Charges Devices at Lightning-Fast Speeds
Download a high-definition movie in less than a minute, or transfer family photos from one hard drive to another in less than five minutes. This cable supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps, which is twice as fast as USB 3.1 Gen 1 and 20 times faster than USB 2.0. The Power Delivery 3.0 cable also supports up to 20V 5A (100W) for fast-charging, syncing and powering most large-capacity devices, such as MacBook Pro and Chromebook computers.
Innovative Flat Cable Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this flat 16-inch cable avoids nasty tangles in your backpack or laptop bag. Its advanced flat design allows easy rolling for tangle-free storage. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)

Package Includes

U420-16N-G25AFL USB-C to USB-C Flat Cable, M/M, Black, 16 in. (40.6 cm)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332254023
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
INPUT
Maximum Input Amps5
Maximum Input Watts100
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionTPE
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Outer Diameter (OD)1.2*11.0MM
Wire Gauge (AWG)30
Cable Length (ft.)1.3
Cable Length (in.)16
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White U436-06N-G-C U436-06N-G-C USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White
USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging U442-DOCK1 U442-DOCK1 USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging
USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging U442-DOCK10-S U442-DOCK10-S USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging
USB-C to HDMI Adapter with PD Charging, HDCP, White U444-06N-H4-C U444-06N-H4-C USB-C to HDMI Adapter with PD Charging, HDCP, White
3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White U460-003-3AG-C U460-003-3AG-C 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.