Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U436-06N-G-C

USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Host Connector
USB C (MALE)
 
 
 
VIDEO
Extended Mode
No
Mirror Mode
No
DisplayPort Alt Mode
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.9
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
CHARGING
Number of Charging Ports
1
Total Charging Watts
60
Charging Method
USB
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
 
 
 
 
 
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
3.1 BTU/Hr
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55032; EN 55035
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
DATA
 
 
STORAGE
 
 
U442-DOCK1

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Host Connector
USB C (MALE)
Product Type
Docking Station
Country/Region
Global
 
VIDEO
Extended Mode
Yes
Mirror Mode
Yes
DisplayPort Alt Mode
Yes
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported
2
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Supported Resolutions
1920x1200; 3840x2160 (4K)
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode Details

Extend a desktop from an MST Mode-compatible host computer to multiple connected displays in the following configurations:

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. MST Mode is required to extend a desktop across two connected displays. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected due to Mac OS not supporting MST Mode.

Mirror Mode Details

Mirror video output from the host computer to multiple connected displays via SST Mode in the following configurations

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected. This can be resolved by connecting the dock to the computer first and then plugging in each display one by one.

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
No
Signal Transmission
Unidirectional
 
 
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
8.3
Product Length (cm.)
21.08
Product Length (ft.)
0.69
Product Length (m)
0.21
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
11
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Gigabit Ethernet (10/100/1000 Mbps)

Dock Connectors
(3) USB-A 3.2 Gen1, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Side B - Connector 6
3.5MM (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port = Green (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports
4
Total Charging Watts
100
 
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum, PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Unit Dimensions (hwd / in.)
0.670 x 5.390 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
Cable Jacket Color
White
Cable Jacket Material
PVC
Wire Gauge (AWG)
34+32+24
Cable Length (ft.)
0.43
Cable Length (in.)
5.15
Total Number of Ports
11
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
BTUs
17.1 BTU/Hr
Power Provided to Connected Device(s)
USB Fast Charging: 5V/1.5A (7.5W), USB-A: 5V 0.9A (4.5W), USB-C PD: 20V/5A (100W)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
MST Support
Yes
Multi-Resolution Support
No
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet Support
Yes
SD Card Specification
SD; Micro SD
Displayport Specification
1.2
HDCP Specification
1.4
 
STANDARDS & COMPLIANCE
 
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
  • Supports Secure Digital v.30 (SD 3.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
U442-DOCK10-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging

More Info
Check Prices
OVERVIEW
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
Product Type
Docking Station
Country/Region
Global
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet
VIDEO
Extended Mode
Yes
Mirror Mode
Yes
DisplayPort Alt Mode
Yes
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:4:4
EDID Support
Yes
 
Recommended Cabling

P568-Series 4K HDMI Cables

DSC Support
Yes
NETWORK
 
INPUT
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
1.80
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
Connector Plating
Nickel
 
 
Dock Connectors
(2) USB-A, MICRO SD, HDMI, USB-C Charging
Side B - Connector 3
MICRO SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
 
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
3
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports / Amps
(2) 0.9A; (1) 3A
Compatible Devices
Chromebook; Laptop; Smartphone
Charging Ports Details
  • Charge the host laptop with up to 60W (20V/3A) of power via the PD 2.0 charging port
  • Two USB-A ports provide up to 0.9A each for connecting mobile devices
 
PHYSICAL
Color
Silver
Material of Construction
Aluminium
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0mm
Unit Dimensions (hwd / in.)
0.510 x 4.500 x 1.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
Cable Jacket Color
White
Cable Jacket Material
PVC
Wire Gauge (AWG)
34
Cable Length (ft.)
0.49
Cable Length (in.)
5.91
Total Number of Ports
5
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
6.1 BTU/Hr
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
 
MST Support
No
Multi-Resolution Support
No
 
Ethernet Support
No
SD Card Specification
Micro SD
 
HDCP Specification
2.2
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
MICRO SD (FEMALE)
Card Slots Details
SD 3.0
U444-06N-H4-C

USB-C to HDMI Adapter with PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Technology
HDMI
Host Connector
USB C (MALE)
Product Type
USB-C Multiport Adapter
 
 
VIDEO
Extended Mode
Yes
Mirror Mode
Yes
DisplayPort Alt Mode
Yes
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4; DisplayPort 1.2
 
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 30Hz
 
 
 
 
3D Video Supported
Yes
 
 
 
 
 
NETWORK
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
20V/3A; 60W
 
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
Connector Plating
Nickel
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
1
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Port Type
USB C (FEMALE)
Charging Ports / Amps
3A
 
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
Total Charging Amps
3
PHYSICAL
Color
White
Material of Construction
PVC, ABS
 
Cable Outer Diameter (OD)
3.9mm
Unit Dimensions (hwd / in.)
0.450 x 1.700 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.06
Cable Jacket Color
White
Cable Jacket Material
PVC
Wire Gauge (AWG)
34 / 28
 
 
 
Number of Displays
1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non- Condensing
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
Driver Required
No
 
 
 
 
 
 
 
HDCP Specification
1.4
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
DATA
 
 
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.