Part Number: U329-000
Connects a USB-C device to the USB-A port on your computer, laptop or USB hub.
- Converts a male USB-C connector to a male USB-A connector
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Produces 900mA (0.9A) for charging and powering phones and other mobile devices
- Backwards compatible with previous USB generations
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Connects a USB-C Device to Your Computer or Laptop’s USB-A Port
The U329-000 lets you connect a device with USB-C capabilities, such as a smartphone, tablet or hard drive, to the USB-A port on your PC, laptop or USB hub. The palm-sized adapter fits to the end of a USB-C cable, giving you maximum flexibility and more opportunities to share data or charge your phone using a USB-A laptop or wall charger. Note: This adapter does not support video.
Transfers Data at Fast USB 3.2 Gen 1 Speeds
This USB adapter supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0. It also produces up to 0.9A for charging and powering mobile devices. The U329-000 is backward compatible with previous USB generations, so you can continue using older devices while getting high-speed performance from new devices.
Ready to Use Right Out of the Package
The plug-and-play USB 3.2 Gen 1 adapter is specifically designed to accept USB-C and Thunderbolt 3 plugs from a wide variety of cables, hubs, hard drives, adapters and other compatible devices. It requires no software or external power. It is small enough to carry in your pocket, purse, briefcase or laptop bag, so you’ll always be ready to connect wherever you are.
System Requirements
- Device with USB-A port
- Device with USB-C port
- USB-C cable (M/M)
Package Includes
U329-000 USB-C to USB-A Adapter (F/M)
Specifications
OVERVIEW
| UPC Code | 037332213976 |
| Technology | USB 3.x |
INPUT
| Bus Powered | Yes |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB C (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
CHARGING
| Total Charging Amps | 0.9 |
| Charging Ports / Amps | 0.9A |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, UL94V-0 |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.310 x 0.630 x 1.100 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.01 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 5V, 0.9A |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-SLIM | 4-Port Ultra-Slim Portable USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U444-06N-DGU-C | USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White | |
| U444-06N-DU-C | USB-C to DVI Adapter with USB 3.x (5Gbps) Hub Port and PD Charging, White | |
| U444-06N-H4GU-C | USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images

















