USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 13 ft. (3.96 m)
Part Number: U040-C13-C-5A
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports
Package Includes
- U040-C13-C-5A USB-C to USB-C Cable, USB-IF, M/M, 13 ft. (3.96 m)
Specifications
OVERVIEW
UPC Code | 037332222732 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0 mm |
Cable Length (ft.) | 13 |
Cable Length (in.) | 157 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Certifications | USB-IF |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004 | 4-Port USB 2.0 Ultra-Mini Hub |
![]() |
U222-007-R | 7-Port USB 2.0 Hub, Tower |
![]() |
U223-007 | 7-Port USB 2.0 Hub |
![]() |
U223-010 | 10-Port USB 2.0 Hub, Black |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images