Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-W01-100C1G

Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Amazon Kindle; Chromebook; Laptop; Phone; Tablet
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A (Max)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
1
Total Charging Amps
5A
Total Charging Watts
100
Charging Method
USB
Charging Method Detail

Power Delivery 3.0

Charging Port Type
USB C (FEMALE)
Charging Ports Details

5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

Charging Ports / Amps
(1) 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.160 x 2.760 x 2.660
Unit Packaging Type
Box
Unit Weight (lbs.)
0.49
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 90 % RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: up to 100W
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-W04-100C2G

4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.6A (Max)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB C (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
4
Total Charging Amps
5A
Total Charging Watts
100
Charging Method
USB
Charging Method Detail

Power Delivery 3.0

Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details

Four Port:

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3,25A (65W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A 1-2: 5V/3.4A (17W)

Output Single Port

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A1: 5V/2.4A (12W)

USB-A2: 5V/2.4A (12W)

Charging Ports / Amps
(2) 2.4A; 3A; 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.165 x 3.169 x 3.149
Unit Packaging Type
Box
Unit Weight (lbs.)
0.58
ENVIRONMENTAL
Operating Temperature Range
0° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB C1 (65W) + USB C2 (18W) + USB A1-2 (17W) = 100W or USB C1 (100W)
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.