Part Number: BP24V9T
Provides extended runtime for your 1500VA Pure Sine Wave Gaming UPS, allowing you more time to save your game and shut down your system during power emergencies.
- Compatible only with SMART1500PSGLCD Gaming UPS Battery Backup
- Includes heavy-gauge cabling with high-current 24V DC ends for easy connection
- Designed for secure upright tower installation on a flat, solid surface
- Sleek black case looks great with the rest of your gaming rig
- 2-year limited warranty
Features
Backup Battery Pack Gives Your Compatible UPS System Extended Runtime
The BP24V9T offers extended battery runtime when used in conjunction with SMART1500PSGLCD Pure Sine Wave Gaming UPS Battery Backup. This allows you an extra 41 minutes of expanded runtime to play through short power failures and to safely save your game and shut down your system in case of a prolonged blackout.
Easy Upright Installation Complements Your Gaming Setup
Heavy-gauge cabling with high-current 24V DC connectors is included for simple installation with the SMART1500PSGLCD on a flat, solid surface where it cannot be tipped over. Required ground wiring is also included. The sleek black housing matches the connected UPS system and looks great with your gaming rig.
System Requirements
Compatible only with SMART1500PSGLCD Pure Sine Wave Gaming UPS Battery Backup
Package Includes
- BP24V9T External 24V Battery Pack
- External battery cable
- Grounding wire
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332255433 |
INPUT
| Input Phase | Single-Phase |
| Input Cord Gauge (AWG) | 2x10AWG |
| Input Cord Details | 6 in/15cm length |
OUTPUT
| Overload Protection | Set of 2 40A DC fuses |
BATTERY
| DC System Voltage (VDC) | 0 |
PHYSICAL
| Material of Construction | ABS |
| Rack Height | 0U |
| External Battery Pack Form Factor | Tower |
| Installation Form Factors Supported with Included Accessories | Tower |
| Shipping Dimensions (hwd / in.) | 14.80 x 7.28 x 19.68 |
| Unit Dimensions (hwd / in.) | 11.020 x 4.130 x 16.930 |
| Unit Weight (lbs.) | 24.3 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 0%~95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1778 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SMART1500PSGLCD | 1500VA 900W 120V Pure Sine Wave Gaming UPS Battery Backup - LCD, AVR, RGB LEDs, USB Charging, Power Saving |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y1750BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs) |
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |




