Part Number: N286-40G-PLR4
Connects a singlemode Gigabit Ethernet fiber cable to a Cisco switch or server’s QSFP+ port.
- QSFP+ transceiver module 100% compatible with Cisco’s QSFP-4X10G-LR-S module
- Provides 40 Gbps throughput up to 10 km (6.2 mi.) via singlemode fiber cabling
- MPO/MTP male connector supports 40GBase-LR4 signal at 1260–1360 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Meets or exceeds MSA standards and works in all MSA-compliant platforms
- 3-year limited warranty
Features
QSFP+ Transceiver Designed for Connection to Your Cisco Network Switch or Server
This QSFP+ transceiver allows you to connect a singlemode fiber optic cable to a 40 Gbps network router, server or switch. It transmits data up to 10 kilometers (6.2 miles) using a 1260 to 1360 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Cisco QSFP-4X10G-LR-S Transceiver Module
The MSA-compliant N286-40G-PLR4 functions just like the equivalent Cisco QSFP-4X10G-LR-S transceiver module and is manufactured to meet or exceed Cisco specifications. You can use this transceiver with any compatible Cisco router, server or switch and receive the same performance as the QSFP-4X10G-LR-S.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the QSFP+ end of the transceiver into your Cisco network device. The other end has an MPO/MTP connector to link with singlemode fiber optic cable (sold separately). A push/pull tab connector is easily accessible in high-density data center applications and makes the plug-and-play transceiver easy to install and remove with one hand.
System Requirements
Cisco or other compatible network router, server or switch
Package Includes
N286-40G-PLR4 QSFP+ Transceiver
Specifications
OVERVIEW
UPC Code | 037332279354 |
Brand Compatibility | Cisco |
POWER
Power Consumption (Watts) | 2.00 |
CONNECTIONS
Side A - Connector 1 | MTP/MPO (FEMALE) |
Side B - Connector 1 | QSFP+ (MALE) |
PHYSICAL
Color | Silver |
Material of Construction | Zinc Alloy |
Shipping Dimensions (hwd / in.) | 0.70 x 3.10 x 5.70 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.330 x 0.530 x 2.680 |
Unit Dimensions (in.) | 0.330 x 0.530 x 2.680 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Operating Humidity Range | 5 - 85 % RH |
COMMUNICATIONS
Network Compatibility | 40 Gbps |
Wavelength | 1270nm; 1310nm; 1330nm |
Transmission Distance | 10 km |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 40 Gbps |
Multi-Source Agreement (MSA) Compliant | Yes |
Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); MSA SFF-8436; REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) | |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) | |
N820-25M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.) | |
N820-30M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.) | |
N820-50M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) |
Documents & Downloads
Declarations of Conformity
Product Images