Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C to HDMI cable connects an 8K HDMI display to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt port.

  • Supports UHD resolutions up to 8K @ 60 Hz for heightened video quality
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.3 standards to display up-to-date 8K video content
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

USB-C to HDMI Converter Connects a USB-C or Thunderbolt Port to an 8K Monitor
This USB Type-C to HDMI adapter (M/F) connects to an 8K-capable HDMI cable to add an HDMI monitor, projector or television to the USB-C, Thunderbolt 3 or Thunderbolt 4 port on your MacBook Pro or Windows laptop. It’s an ideal connector for Ultra HD video applications, including editing professional video or digital artwork, upgrading your trade show or conference presentations, playing online games or watching movies on a larger 8K screen. 

Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.

Transmits Crystal-Clear 8K Video with HDR and 4:4:4 Color
The U444-06N-HD8K6W supports 8K video resolutions up to 7680 x 4320 at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 compliance allows you to stream Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI adapter requires no software or external power. Just connect the USB-C plug to the USB-C, Thunderbolt 3 or Thunderbolt 4 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI port to your 8K display using an 8K-capable HDMI cable (sold separately). This adapter is backward compatible with 1080p and 4K displays, allowing you to use it with older equipment.

System Requirements

  • Source device with USB-C, Thunderbolt 3 or Thunderbolt 4 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
  • HDMI cable (M/M) that supports 8K 60 Hz resolutions
  • All connected devices and cables must support 8K to achieve 8K resolutions

Package Includes

  • U444-06N-HD8K6W USB-C to HDMI 8K Adapter - M/F, White
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332272638
Product TypeMultiport Adapter
TechnologyHDMI; Thunderbolt; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; DisplayPort 1.4; HDCP 2.3
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution7680 x 4320 (8K) @ 60Hz
Extended ModeYes
Extended Mode Details

Extend a desktop to a connected HDMI monitor at resolutions up to 7680 X 4320 @ 60 Hz

Mirror ModeYes
Mirror Mode Details

Mirror the image from the host computer to a connected display at resolutions up to 7680 X 4320 @ 60 Hz.

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
DisplayPort Alt ModeYes
DSC SupportYes
AUDIO
Audio PortsHDMI (FEMALE)
Audio Ports Details
  • Supports 1 to 32 channels LPCM 192kHz audio output
  • Supports HBR audio up to 1536kHz
Audio SpecificationSupports 1 to 32 channels LPCM 192kHz audio output and HBR audio up to 1536kHz
INPUT
Built-In Cable Length (ft.)0.5
Built-In Cable Length (in.)6
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
PHYSICAL
ColorWhite
Material of ConstructionABS + PVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Cable Outer Diameter (OD)3.9MM
Wire Gauge (AWG)34/28
Cable Length (ft.)0.393
Cable Length (in.)4.72
Shipping Dimensions (hwd / in.)0.80 x 4.70 x 3.90
Shipping Weight (lbs.)0.07
Unit Dimensions (hwd / in.)0.600 x 1.460 x 1.650
Unit Packaging TypeBox
Unit Weight (lbs.)0.070
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity10% to 90% RH
Operating Humidity Range10% to 90% RH
Storage Humidity Range10% to 90% RH
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
MST Support  Yes
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2; 1.4
HDCP Specification2.3
Driver RequiredNo
Pixel SizeRGB/YCbCr4:4:4/YCbCr4:2:2/YCbCr4:2:0
STANDARDS & COMPLIANCE
Product CertificationsEN 55024; EN 55032
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.