Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

External battery pack provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.

  • Connects to select expandable UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 48V DC connectors
  • Supports 2U rack mounting or upright tower installation using included accessories
  • 2-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The BP48VRM2U offers extended battery runtime when used in conjunction with 750VA, 1000VA and 1500VA SmartPro® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 2U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.

System Requirements

Compatible only with SMART750RMXL2U, SMART750RMXL2UN, SMART1000RMXL2U, SMART1000RMX2UN, SMART1500RMXL2U, SMART1500RMXLN, SMX1500XLRT2U and SMX1500XLRT2UN SmartPro UPS systems.

Package Includes

  • BP48VRM2U External 48V Battery Pack
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279095
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)48
Internal UPS Replacement Battery Cartridge 744-A3297 
Battery Replacement DescriptionHot-swappable, user-replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
PHYSICAL
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)21
Unit Dimensions (hwd / in.)3.400 x 17.200 x 17.600
Unit Weight (lbs.)61.8
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cTUVus; cUL Listed
Product ComplianceCE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs 744-A3297 744-A3297 Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems 103007018-5591 103007018-5591 Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems
Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) EBMCBL48RT EBMCBL48RT Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.