Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 9PX or SmartOnline UPS system or EBM.

  • Replacement battery backup for select Eaton 1.5kVA UPS and EBMs
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery cartridge requires no regular maintenance
  • Ships ready for immediate UPS installation to prevent downtime

Features

UPS Replacement Battery Cartridge for Select Eaton 9PX UPS Systems
This UPS backup battery replacement is compatible with Eaton’s SU1500RTXLCD2U, SU1500RTXLCDN, SU1500RTXLCD2UTAA, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS systems, as well as BP48RT, BP48RT2UTAA, and 9PXEBM48RT extended battery modules (EBMs). Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.

Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A3297 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A3297 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your UPS system.

System Requirements

Compatible with SmartOnline SU1500RTXLCD2UTAA, SU1500RTXLCD2U (2023 redesign) and SU1500RTXLCDN (2023 redesign), as well as 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS systems as well as BP48RT2UTAA, BP48RT and 9PXEBM48RT EBMs.

Package Includes

744-A3297 Internal Replacement Battery Cartridge

RoHS compliant

Specifications

OVERVIEW
UPC Code743172089762
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Battery Replacement DescriptionRe-use existing wiring harness
Hot Swap BatteryYes
PHYSICAL
Unit Dimensions (hwd / in.)4.000 x 14.000 x 10.000
Unit Weight (lbs.)23.1
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
APPLICATIONS
Used With9PX1500RT, 9PXEBM48RT, 9PX1500GRT, 9PX1500RTN, SU1500RTXLCD2UTAA, SU1500RTXLCD2U (2023 redesign), SU1500RTXLCDN (2023 redesign), BP48RT2UTAA, BP48RT
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceFCC (USA); CE (Europe)

Questions & Answers

See All Questions Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1500GRT 9PX1500GRT Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1500RT 9PX1500RT Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower 9PX1500RTN 9PX1500RTN Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower
SmartOnline 1500VA 1350W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SU1500RTXLCD2U SU1500RTXLCD2U SmartOnline 1500VA 1350W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower SU1500RTXLCDN SU1500RTXLCDN SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

UPS Battery Packs

  Model Number Description
Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower 9PXEBM48RT 9PXEBM48RT Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower
48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower BP48RT BP48RT 48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.